Product details

CPU Arm Cortex-M0+ Frequency (MHz) 80 Flash memory (kByte) 512 RAM (kByte) 128 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AES encryption, CAN FD, Comparator, DAC, DMA, MATHACL, RTC UART 5, 6, 7 CAN (#) CAN-FD Security Cryptographic acceleration, Hardware-enforced isolation, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage, Software IP protection TI functional safety category Functional Safety-Compliant Number of ADC channels 16, 20, 21, 27 SPI 2, 3 Hardware accelerators Trigonometric math accelerator Edge AI enabled Yes Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN-FD, I2C, LIN, SPI, UART Operating system AutoSAR, BareMetal (No OS), FreeRTOS, Zephyr RTOS Nonvolatile memory (kByte) 512 Number of GPIOs 28, 38, 42, 44, 60, 74, 94 Number of I2Cs 3
CPU Arm Cortex-M0+ Frequency (MHz) 80 Flash memory (kByte) 512 RAM (kByte) 128 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AES encryption, CAN FD, Comparator, DAC, DMA, MATHACL, RTC UART 5, 6, 7 CAN (#) CAN-FD Security Cryptographic acceleration, Hardware-enforced isolation, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage, Software IP protection TI functional safety category Functional Safety-Compliant Number of ADC channels 16, 20, 21, 27 SPI 2, 3 Hardware accelerators Trigonometric math accelerator Edge AI enabled Yes Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN-FD, I2C, LIN, SPI, UART Operating system AutoSAR, BareMetal (No OS), FreeRTOS, Zephyr RTOS Nonvolatile memory (kByte) 512 Number of GPIOs 28, 38, 42, 44, 60, 74, 94 Number of I2Cs 3
VQFN (RHB) 32 25 mm² (5 mm × 5 mm) LQFP (PN) 80 196 mm² (14 mm × 14 mm) LQFP (PM) 64 144 mm² (12 mm × 12 mm) NFBGA (ZAW) 100 81 mm² (9 mm × 9 mm) LQFP (PZ) 100 256 mm² (16 mm × 16 mm) VQFN (RGZ) 48 49 mm² (7 mm × 7 mm) LQFP (PT) 48 81 mm² (9 mm × 9 mm) DSBGA (YCJ) 42 6.770103 mm² (2.383 mm × 2.841 mm)
  • Core
    • Arm 32-bit Cortex M0+ CPU with memory protection unit, frequency up to 80MHz
  • PSA-L1 Certified
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 512KB of flash memory with error correction code (ECC)
      • Dual-bank with address swap for OTA updates

    • 16KB data flash bank with ECC protection
    • 128KB total SRAM
      • SRAM (Bank 0): 64kB SRAM with ECC protection or hardware parity, and retention down to STANDBY mode
      • SRAM (Bank 1): 64kB SRAM with retention down to STOP mode
  • High-performance analog peripherals
    • Two simultaneous sampling 12-bit 4Msps analog-to-digital converters (ADC) with up to 27 external channels
      • 14-bit effective resolution at 250ksps with hardware averaging
    • Three high-speed comparators (COMP) with integrated 8-bit reference DACs
      • 32ns propagation delay in high-speed mode
      • Support low-power mode operation down to <1µA
    • One 12-bit 1Msps digital-to-analog converter (DAC) with integrated output buffer
    • Programmable analog connections between ADC, COMP and DAC
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 123µA/MHz (CoreMark)
    • SLEEP: 38µA/MHz
    • STOP: 223µA at 4MHz
    • STANDBY: 1.7µA at 32kHz with RTC and SRAM Bank 0 and state retention
    • SHUTDOWN: 92nA with IO wake-up capability
  • Intelligent digital peripherals
    • 12-channel DMA controller
    • Math accelerator supports DIV, SQRT, MAC and TRIG computations
    • Nine timers support up to 28 PWM channels
      • Two 16-bit general-purpose timers support QEI
      • Four 16-bit general-purpose timers support low-power operation in STANDBY mode
      • One 32-bit general-purpose timer
      • Two 16-bit advanced timers with deadband support and complimentary outputs up to 12 PWM channels
    • Two windowed watchdog timers (WWDT), one independent watchdog timer (IWDT)
    • RTC with alarm and calendar mode
  • Enhanced communication interfaces
    • Seven UART interfaces
      • Two supporting LIN, IrDA, DALI, Smart Card, Manchester
      • Three supporting low-power operation in STANDBY mode
    • Three I2C interfaces supporting up to FM+ (1Mbit/s), SMBus/PMBus, and wakeup from STOP mode
    • Three SPI interfaces, with one supporting up to 32Mbits/s
    • Two Controller Area Network (CAN) interfaces support CAN 2.0 A or B and CAN-FD
  • Clock system
    • Internal 4 to 32MHz oscillator (SYSOSC) with up to ±1.2% accuracy
    • Phase-locked loop (PLL) up to 80MHz
    • Internal 32kHz low-frequency oscillator (LFOSC) with ±3% accuracy
    • External 4 to 48MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External clock input
  • Data integrity and encryption
    • AES-128/256 accelerator with support for GCM/GMAC, CCM/CBC-MAC, CBC, CTR
    • Secure key storage for up to four AES keys
    • Flexible firewalls for protecting code and data
    • True random number generator (TRNG)
    • Cyclic redundancy checker (CRC-16, CRC-32)
  • Flexible I/O features
    • Up to 94 GPIOs
      • Two 5V-tolerant open-drain IOs
      • Three high-drive IOs with 20mA drive strength
      • Four high-speed IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 100-pin nFBGA (ZAW) (0.8mm pitch)
    • 100-pin LQFP (PZ) (0.5mm pitch)
    • 80-pin LQFP (PN) (0.5mm pitch)
    • 64-pin LQFP (PM) (0.5mm pitch)
    • 48-pin LQFP (PT) (0.5mm pitch)
    • 48-pin VQFN (RGZ) (0.5mm pitch)
    • 42-pin DSBGA (YCJ) (0.35mm pitch)
    • 32-pin VQFN (RHB) (0.5mm pitch)
  • Family members (also see Device Comparison)
    • MSPM0G1518: 256KB flash, 128KB RAM
    • MSPM0G1519: 512KB flash, 128KB RAM
    • MSPM0G3518: 256KB flash, 128KB RAM
    • MSPM0G3519: 512KB flash, 128KB RAM
  • Development kits and software (also see Tools and Software)
  • Core
    • Arm 32-bit Cortex M0+ CPU with memory protection unit, frequency up to 80MHz
  • PSA-L1 Certified
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 512KB of flash memory with error correction code (ECC)
      • Dual-bank with address swap for OTA updates

    • 16KB data flash bank with ECC protection
    • 128KB total SRAM
      • SRAM (Bank 0): 64kB SRAM with ECC protection or hardware parity, and retention down to STANDBY mode
      • SRAM (Bank 1): 64kB SRAM with retention down to STOP mode
  • High-performance analog peripherals
    • Two simultaneous sampling 12-bit 4Msps analog-to-digital converters (ADC) with up to 27 external channels
      • 14-bit effective resolution at 250ksps with hardware averaging
    • Three high-speed comparators (COMP) with integrated 8-bit reference DACs
      • 32ns propagation delay in high-speed mode
      • Support low-power mode operation down to <1µA
    • One 12-bit 1Msps digital-to-analog converter (DAC) with integrated output buffer
    • Programmable analog connections between ADC, COMP and DAC
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 123µA/MHz (CoreMark)
    • SLEEP: 38µA/MHz
    • STOP: 223µA at 4MHz
    • STANDBY: 1.7µA at 32kHz with RTC and SRAM Bank 0 and state retention
    • SHUTDOWN: 92nA with IO wake-up capability
  • Intelligent digital peripherals
    • 12-channel DMA controller
    • Math accelerator supports DIV, SQRT, MAC and TRIG computations
    • Nine timers support up to 28 PWM channels
      • Two 16-bit general-purpose timers support QEI
      • Four 16-bit general-purpose timers support low-power operation in STANDBY mode
      • One 32-bit general-purpose timer
      • Two 16-bit advanced timers with deadband support and complimentary outputs up to 12 PWM channels
    • Two windowed watchdog timers (WWDT), one independent watchdog timer (IWDT)
    • RTC with alarm and calendar mode
  • Enhanced communication interfaces
    • Seven UART interfaces
      • Two supporting LIN, IrDA, DALI, Smart Card, Manchester
      • Three supporting low-power operation in STANDBY mode
    • Three I2C interfaces supporting up to FM+ (1Mbit/s), SMBus/PMBus, and wakeup from STOP mode
    • Three SPI interfaces, with one supporting up to 32Mbits/s
    • Two Controller Area Network (CAN) interfaces support CAN 2.0 A or B and CAN-FD
  • Clock system
    • Internal 4 to 32MHz oscillator (SYSOSC) with up to ±1.2% accuracy
    • Phase-locked loop (PLL) up to 80MHz
    • Internal 32kHz low-frequency oscillator (LFOSC) with ±3% accuracy
    • External 4 to 48MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External clock input
  • Data integrity and encryption
    • AES-128/256 accelerator with support for GCM/GMAC, CCM/CBC-MAC, CBC, CTR
    • Secure key storage for up to four AES keys
    • Flexible firewalls for protecting code and data
    • True random number generator (TRNG)
    • Cyclic redundancy checker (CRC-16, CRC-32)
  • Flexible I/O features
    • Up to 94 GPIOs
      • Two 5V-tolerant open-drain IOs
      • Three high-drive IOs with 20mA drive strength
      • Four high-speed IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 100-pin nFBGA (ZAW) (0.8mm pitch)
    • 100-pin LQFP (PZ) (0.5mm pitch)
    • 80-pin LQFP (PN) (0.5mm pitch)
    • 64-pin LQFP (PM) (0.5mm pitch)
    • 48-pin LQFP (PT) (0.5mm pitch)
    • 48-pin VQFN (RGZ) (0.5mm pitch)
    • 42-pin DSBGA (YCJ) (0.35mm pitch)
    • 32-pin VQFN (RHB) (0.5mm pitch)
  • Family members (also see Device Comparison)
    • MSPM0G1518: 256KB flash, 128KB RAM
    • MSPM0G1519: 512KB flash, 128KB RAM
    • MSPM0G3518: 256KB flash, 128KB RAM
    • MSPM0G3519: 512KB flash, 128KB RAM
  • Development kits and software (also see Tools and Software)

MSPM0Gx51x microcontrollers (MCUs) are part of the MSP highly integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm Cortex-M0+ 32-bit core platform, operating at up to 80MHz frequency. These MCUs offer a blend of cost optimization and design flexibility for applications requiring 256KB to 512KB of flash memory in small packages or high pin count packages (up to 100 pins). These devices include dual CAN-FD controllers, cybersecurity enablers, high performance integrated analog, and provide excellent low power performance across the operating temperature range.

The device has up to 512KB of embedded flash program memory with built-in error correction code (ECC) and up to 128KB SRAM (with ECC and parity protection for the first 64kB). The flash memory is organized into two main banks to support field firmware updates, with address swap support provided between the two main banks.

Flexible cybersecurity enablers can be used to support secure boot, secure in-field firmware updates, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of AES symmetric cipher modes, as well as a TRNG entropy source. The cybersecurity architecture is pending Arm® PSA Level 1 certification.

A set of high performance analog modules is provided, such as two simultaneously sampling 12-bit, 4Msps ADCs supporting up to 27 external channels, on-chip voltage reference (1.4V or 2.5V), one 12-bit 1Msps DAC, and three comparators operable in low-power and high-speed modes with additional built-in 8-bit reference DACs .

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their project’s needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0Gx51x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSPM0 Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.

MSPM0Gx51x microcontrollers (MCUs) are part of the MSP highly integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm Cortex-M0+ 32-bit core platform, operating at up to 80MHz frequency. These MCUs offer a blend of cost optimization and design flexibility for applications requiring 256KB to 512KB of flash memory in small packages or high pin count packages (up to 100 pins). These devices include dual CAN-FD controllers, cybersecurity enablers, high performance integrated analog, and provide excellent low power performance across the operating temperature range.

The device has up to 512KB of embedded flash program memory with built-in error correction code (ECC) and up to 128KB SRAM (with ECC and parity protection for the first 64kB). The flash memory is organized into two main banks to support field firmware updates, with address swap support provided between the two main banks.

Flexible cybersecurity enablers can be used to support secure boot, secure in-field firmware updates, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of AES symmetric cipher modes, as well as a TRNG entropy source. The cybersecurity architecture is pending Arm® PSA Level 1 certification.

A set of high performance analog modules is provided, such as two simultaneously sampling 12-bit, 4Msps ADCs supporting up to 27 external channels, on-chip voltage reference (1.4V or 2.5V), one 12-bit 1Msps DAC, and three comparators operable in low-power and high-speed modes with additional built-in 8-bit reference DACs .

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their project’s needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0Gx51x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSPM0 Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 76
Top documentation Type Title Format options Date
* Data sheet MSPM0Gx51x Mixed-Signal Microcontrollers With CAN-FD Interface datasheet (Rev. C) PDF | HTML Sep 1, 2026
* User guide MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual (Rev. E) PDF | HTML Jul 28, 2026
* Errata MSPM0Gx51x Mixed-Signal Microcontrollers Errata (Rev. E) PDF | HTML Jul 6, 2026
Functional safety information Functional Safety Manual for MSPM0Gx51x and MSPM0Gx52x (Rev. A) PDF | HTML Oct 30, 2026
Application note Getting Started with the MCAN (CAN FD) Module on MSPM0 MCUs (Rev. A) PDF | HTML Oct 29, 2026
White paper Demystifying Post-Quantum Cryptography for Embedded Systems PDF | HTML Oct 19, 2026
Application brief Motion Control Module for Liftgate, Sliding Door, Sunroof, and Similar Applications PDF | HTML Oct 13, 2026
User guide Migration Guide From STM8 to MSPM0 (Rev. B) PDF | HTML Oct 9, 2026
Subsystem design LIN to I2C Bridge PDF | HTML Sep 4, 2026
Application note Cybersecurity Enablers in MSPM0 MCUs (Rev. B) PDF | HTML Aug 27, 2026
Application note MSPM0 VCORE Voltage Monitoring Recommendations PDF | HTML Aug 25, 2026
Application note MSPM0G3519 to MSPM33C321A Software Migration Guide PDF | HTML Aug 14, 2026
Application note Local Interconnect Network (LIN) Automatic Baud Rate Detection Mechanism for MSPM0 Devices (Rev. A) PDF | HTML Apr 21, 2026
Application note Advanced Timer Techniques in MSPM0 PDF | HTML Mar 31, 2026
User guide MSPM0 FOC Motor Control User Guide PDF | HTML Mar 17, 2026
Application note Live Firmware Update via Flash Bank Swap PDF | HTML Jan 30, 2026
Application note Dual Wheel Control Design in Projector based on MSPM0 MCU PDF | HTML Jan 23, 2026
User guide MSPM0 Bootloader User's Guide (Rev. A) PDF | HTML Jan 8, 2026
Application note EMC Improvement Guide for MSPM0 (Rev. A) PDF | HTML Dec 2, 2025
Application note MSPM0 ADC Noise Analysis and Application (Rev. A) PDF | HTML Nov 14, 2025
Application brief A2L Gas/Dust Sensors with MSPM0 PDF | HTML Nov 12, 2025
Subsystem design I2C IO Expander PDF | HTML Sep 30, 2025
Subsystem design ADC to I2C (Rev. A) PDF | HTML Sep 10, 2025
Subsystem design Thermistor Temperature Sensing (Rev. A) PDF | HTML Sep 9, 2025
Subsystem design ADC to UART (Rev. A) PDF | HTML Sep 9, 2025
User guide MSPM0 MCUs Development Guide (Rev. G) PDF | HTML Aug 27, 2025
Subsystem design ADC to SPI (Rev. A) PDF | HTML Aug 27, 2025
Subsystem design Digital FIR Filter (Rev. A) PDF | HTML Aug 27, 2025
Subsystem design Digital IIR Filter (Rev. A) PDF | HTML Aug 26, 2025
Subsystem design Power Sequencer (Rev. A) PDF | HTML Aug 25, 2025
Subsystem design 5V Interface (Rev. A) PDF | HTML Aug 20, 2025
Subsystem design Data Sensor Aggregator Subsystem Design (Rev. A) PDF | HTML Aug 20, 2025
Subsystem design CAN to UART bridge (Rev. A) PDF | HTML Aug 19, 2025
Subsystem design CAN to SPI Bridge (Rev. A) PDF | HTML Aug 19, 2025
Subsystem design CAN to I2C Bridge (Rev. A) PDF | HTML Aug 19, 2025
Subsystem design PWM Control Using Push-Buttons PDF | HTML Aug 14, 2025
Subsystem design Using MSPM0 as a Watchdog Timer PDF | HTML Aug 14, 2025
Subsystem design Emulate EEPROM with FLASH (Type A) (Rev. A) PDF | HTML Aug 13, 2025
Subsystem design Emulate EEPROM With FLASH (Type B) (Rev. A) PDF | HTML Aug 6, 2025
Subsystem design Frequency Counter: Tone Detection (Rev. A) PDF | HTML Aug 6, 2025
Subsystem design Simultaneous Sampling of ADCs PDF | HTML Jun 30, 2025
Analog design Journal Choosing a position sensor in motor control PDF | HTML Jun 27, 2025
Application note Capturing PWM 0% to 100% Duty Cycle with MSPM0 MCU PDF | HTML Jun 12, 2025
Application note IAR to CCS Project Porting Guide PDF | HTML Mar 15, 2025
White paper MSPM0 MCU Advantages in Automotive Application PDF | HTML Mar 11, 2025
Application note LIN Basics and Implementation on MSPM0 PDF | HTML Feb 21, 2025
Application note Laser Speckle Reduction Solution in Projector based on MSPM0 MCU PDF | HTML Feb 20, 2025
User guide Migration Guide From NXP to MSPM0 PDF | HTML Feb 3, 2025
Application note Closed Loop Constant Power Drive to Simplify Heater Element Control and Extend Battery Life PDF | HTML Jan 29, 2025
Application note Flash Multi Bank Feature in MSPM0 Family PDF | HTML Jan 8, 2025
Application note BQ79616 Control Based on MSPM0 Through UART to CAN PDF | HTML Dec 16, 2024
Application note MSPM0G3507 Low Power Test and Guidance PDF | HTML Oct 18, 2024
Application note Understanding the MSPM0 Debug Subsystem PDF | HTML Sep 23, 2024
Application note A2L Refrigerant Standard Overview and TI Mitigation Control Board Designs for Designers PDF | HTML Sep 16, 2024
Application note TPS929xxx LED Driver Control Using MSPM0 Through UART Over CAN PDF | HTML Sep 4, 2024
Application note SPI to CAN Bridge on MSPM0 MCUs PDF | HTML Aug 28, 2024
Application brief Bridge Design Between CAN and UART with MSPM0 MCUs PDF | HTML Jun 17, 2024
Application brief Bridge Design Between CAN and SPI with MSPM0 MCUs PDF | HTML Jun 17, 2024
Application brief Bridge Design between CAN and I2C with MSPM0 MCUs Jun 17, 2024
Application note Designing Temperature Monitoring Systems with NTC and RTD PDF | HTML May 15, 2024
Application brief Automotive Seat Comfort Module Using MSPM0 PDF | HTML May 1, 2024
Application note Realization of Password-Protected Debug Based on Software PDF | HTML Mar 6, 2024
Product overview Realizing UWB Passive Entry Passive Start (PEPS) Design with MSPM0 MCU PDF | HTML Jan 12, 2024
Technical article Why interoperability matters to an evolving EV charging market PDF | HTML Jan 5, 2024
Product overview Realizing HVAC FAN Control Design with MSPM0 MCU PDF | HTML Dec 21, 2023
Application note MSPM0 Enables Cost-Effective Field Transmitter Applications PDF | HTML Dec 15, 2023
Application note Operating Time of MSPM0 Powered by a Capacitor PDF | HTML Oct 3, 2023
Application note EEPROM Emulation Type A Solution PDF | HTML Apr 18, 2023
Application note EEPROM Emulation Type B Design PDF | HTML Apr 11, 2023
Application brief Optimizing Field Sensor and Transmitter Applications With MSPM0 MCUs PDF | HTML Mar 2, 2023
Application brief Increasing Flexibility in Your Battery Management Designs With a Low-Cost MSPM0 PDF | HTML Mar 2, 2023
Application brief Simplifying Pulse Oximeter Designs With Low-Cost Highly Integrated MSPM0 MCUs PDF | HTML Mar 2, 2023
Application note MSPM0 G-Series MCUs Power Optimization Guide PDF | HTML Feb 22, 2023
Application note Make System Design Easy With MSPM0 Precision Analog PDF | HTML Feb 22, 2023
White paper MSPM0: Idea to Product With Easy-to-Use Tools, Software, and Academy PDF | HTML Feb 22, 2023
Application note MSPM0L or MSPM0G: How to Pick the Right MSP Microcontroller for Your Application PDF | HTML Dec 13, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-MSPM0G3519 — MSPM0G3519 LaunchPad™ development kit evaluation module

The LP-MSPM0G3519 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSPM0G3519. It contains everything needed to start developing on the MSPM0G3519 M0+ MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board includes (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmer for Texas Instruments devices

μISP can either work connected to a host PC (RS-232, USB, LAN connections are built-in) or in standalone mode.

The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines.

Its compact size and versatility allows a simple (...)

From: Algocraft
Supported products & hardware
Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

SEGGR-3P-J-LINK — SEGGER J-Link family of debug probes

SEGGER J-Links are an industry-leading line of debug probes for embedded systems development. Known for their exceptional speed, reliability, and versatility, J-Links have become the go-to tools for developers around the world. For over two decades, these probes have been essential in enabling (...)

From: SEGGER
Supported products & hardware
Debug probe

SEGGR-3P-J-TRACE — SEGGER J-Trace family of streaming trace probes

SEGGER's J-Trace is a professional streaming trace probe equipped with an extensive list of features that are tailored to meet the debugging needs of embedded developers and deliver the best possible tracing experience. With capabilities such as unlimited streaming trace, live code profiling, and (...)

From: SEGGER
Supported products & hardware
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
Hardware programming tool

ACROVIEW-3P-AP6000 — AP6000 programmer support all TI programmable chips, including EP Product, Power ICs, and Gauge ICs

AP6000, launched by Acroview, is a universal programmer designed to support TI ICs across all series. Leveraging Acroview's highly skilled algorithm R&D engineering team, it delivers the fastest chip support speed in the industry.The AP6000 is capable of programming 8 chips simultaneously, and (...)

Supported products & hardware
Hardware programming tool

ACROVIEW-3P-AP8000 — AP8000 Universal Programming System, including all TI programmable chips.

AP8000 is a leading technology platform of Universal Programming developed by Acroview. We have an accomplished team of algorithm R&D engineers, to offer the fastest chip support software development service among the industry. The AP8000 can support the programming of 8 chips simultaneously. (...)

Supported products & hardware
Hardware programming tool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmer

WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They (...)

From: Algocraft
Supported products & hardware
Hardware programming tool

C-GANG — Fast and reliable gang programming solution for standalone and integrated flashing

The C-GANG is a low-cost gang programmer that can program up to six identical targets at once. It is compatible with a variety of TI microcontrollers including the MSPM0, MSP430 and C2000 devices.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Hardware programming tool

OPTEEQ-3P-SG400-SERIES — OPTEEQ SG400 Series Universal In-system Gang-programmer

OPTEEQ Technologies is a market leader with over a decade of deep expertise in semiconductor chip programming. OPTEEQ SG400E programmer offers 1-32 channel options. While retaining the high stability and ultra-fast programming speed of the SG400 series, it meets customers' diverse application (...)

Supported products & hardware
Hardware programming tool

SOFTM-3P-FLASHRUNNER-NXG — SMH Technologies FlashRunner LAN 2.0 Next Generation programming tool

FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels. Thanks to a simple remote session it is possible to enable further channels (from 2 upto 4). FlashRunner LAN2.0 NXG is designed to be integrated in fixture, so it is (...)

Supported products & hardware
Software development kit (SDK)

MSPM0-SDK — MSPM0 Software Development Kit (SDK)

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware
Software development kit (SDK)

MSPM0-ZEPHYR-SDK — Zephyr SDK for MSPM0 Devices

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers

MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.

Supported products & hardware
IDE, configuration, compiler or debugger

MULTI-IDE — MULTI Integrated development environment

The MULTI® development environment has been in use by thousands of developers for three decades and is the industry’s unrivaled integrated development environment to create, debug, and optimize C, C++ and Ada  code for production-focused applications.  It brings together (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

TSK-3P-VX-TOOLSET — TASKING VX-toolset for Arm

The VX-toolset for Arm is a certified compiler toolchain for safety-critical embedded software development on select Cortex-M and Cortex-R core devices. With Eclipse IDE integration, advanced multicore support and TASKING BlueBox debugger compatibility, the VX-toolset simplifies development. TÜV (...)

Supported products & hardware
Online training

MSPM0-ACADEMY — MSPM0™ academy

MSPM0 Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSPM0 MCU portfolio.
Supported products & hardware
Getting started

CCSTUDIO-STARTHUB — Example application browser

Explore a vast library of example projects, categorized by application type, with support for multiple development environments
Supported products & hardware
Getting started

MSP-MOTOR-CONTROL — MSPM0 Firmware solutions for motor control applications

MSP Motor Control is a collection of software, tools and examples to spin motors in 30 minutes or less with MSPM0 Arm® Cortex® M0+ MCUs and popular motor driver solutions.

MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and three-phase motors with sensored (...)

Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Operating system (OS)

GHS-3P-UVELOSITY — Green Hills Software u-velOSity Safety RTOS

The µ-velOSity™ Safety RTOS is the smallest of Green Hills Software's real-time operating systems and was designed especially for microcontrollers. It supports a wide range of TI processor families using the Arm® Cortex-M or Cortex-R cores as a main CPU or as a co-processors (...)

Supported products & hardware
Driver or library

MSPM0-DIAGNOSTIC-LIB — MSPM0 diagnostic library

The MSPM0 diagnostic library software development kit (SDK) is a collection of functional safety software to assist customers to meet their functional safety diagnostic requirements.

Supported products & hardware
Driver or library

MSPM0-DIAGNOSTIC-LIB — MSPM0 diagnostic library

The MSPM0 diagnostic library software development kit (SDK) is a collection of functional safety software to assist customers to meet their functional safety diagnostic requirements.

Supported products & hardware
GUI for evaluation module (EVM)

LP-MSPM0G3507-OOBE — Out-of-box experience GUI for LP-MSPM0G3507

Out-of-box experience GUI for LP-MSPM0G3507
Supported products & hardware
GUI for evaluation module (EVM)

MSPM0-ANALOG-CONFIGURATOR — Analog Configurator for MSPM0

The MSPM0 analog configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.

The tool uses an intuitive GUI to configure a signal chain using the high (...)

Supported products & hardware
Software programming tool

MSP-GANG-SOFTWARE — MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Calculation tool

MSPM0-CALC — Power estimation tool for the MSPM0 platform

This tool can be used by engineers to estimate power consumption in different modes of operation for the MSPM0 device family.
Supported products & hardware
Reference design

TIDA-010247 — High-accuracy battery management unit reference design for 48–1500V energy storage system

This reference design is a high-side, N-channel MOSFET control (up to 32s) battery management unit (BMU), using the stacked BQ769x2 battery monitor family. This design also integrates a CAN interface for BMU stacking high-voltage (up to 1500V) energy storage station applications. High-side, (...)
Supported products & hardware
Reference design

TIDA-010279 — Up to 1500V stackable battery management unit reference design for energy storage systems

This reference design is a full cell-temperature sensing and high cell-voltage accuracy Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack (52s). The design monitors each cell voltage, cell temperature, and protects the battery pack for safe use. This design supports both (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian
LQFP (PN) 80 Ultra Librarian
LQFP (PM) 64 Ultra Librarian
NFBGA (ZAW) 100 Ultra Librarian
LQFP (PZ) 100 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian
LQFP (PT) 48 Ultra Librarian
DSBGA (YCJ) 42 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos