SDAA340 April 2026 LM5125-Q1 , LM51251A-Q1 , LM5125A-Q1
LM5125A-Q1 and LM5126A-Q1 are widely used in automotive external amplifiers. The test follows the design scenarios of the application as a reference, as the main test setup in Table 4-1
| Parameter | Value |
|---|---|
| Input voltage | 14.4V |
| Output voltage | 35V |
| Switching frequency | 400kHz |
| Inductor Lm | 3.3µH |
| HS Rg | 2.2Ω |
| LS Rg | 10Ω |
| MOSFET | NVMFS5C670NL |
Based on the original design, 1nF, 1.5nF, 2.2nF, and 3.3nF capacitors connected in parallel with Q1 were tested, and gate ringing tests were conducted on the turn-on and turn-off processes of the high-side MOSFET.
Figure 4-1 Original Design Test Results (HS ON/LS OFF (Left), HS OFF/LS ON
(Right))
Figure 4-2 HO+1nf Test Results: HS ON/LS OFF (Left), HS OFF/LS ON
(Right)
Figure 4-3 HO+1.5nf Test Results: HS ON/LS OFF (Left), HS OFF/LS ON
(Right)
Figure 4-4 HO+2.2nf Test Results: HS ON/LS OFF (Left), HS OFF/LS ON
(Right)
Figure 4-5 HO+3.3nf Test Results: HS ON/LS OFF (Left), HS OFF/LS ON (Right)The test results are summarized in Table 4-2
| HO Status Design | ON | OFF |
|---|---|---|
| Original | 1.1V | 0.7V |
| HO+1nF | 1V | 0.7V |
| HO+1.5nF | 0.7V | 0.9V |
| HO+2.2nF | 0.6V | 0.6V |
| HO+3.3nF | 0.4V | 0.5V |
Therefore, considering the additional losses and the impact on switching speeds, it is calculated by
External 1.5nF only increases the HO gate driver loss.
TI recommends incorporating a provision for this capacitor during the design phase; this facilitates debugging and eliminates risk if issues such as gate ringing arise. of HO+1.5nF as shown in Figure 4-6
TI recommends another design.
As shown in Figure 4-7, an alternative design approach involves incorporating a PNP transistor on the drive side of the high-side switch. This design serves to enhance noise immunity and prevent spurious turn-on. When the HO output is in the OFF state, the current is coupled to GND through the PNP transistor, thereby preventing the buildup of a gate-source voltage (Ugs). This common-base PNP pull-down configuration effectively suppresses coupled interference, thereby preventing the inadvertent activation of the HO output.