SDAA415 September 2026 MSPM0L1126 , MSPM0L1126-Q1 , MSPM0L1127 , MSPM0L1127-Q1 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Table 5-1 details the signal connections between Primary and Secondary MCUs:
| Signal Name | Primary Function | Secondary Function | Direction | Description |
|---|---|---|---|---|
| LCD_LFCLK | Output | Input | Primary -> Secondary | Low-frequency clock that drives the LCD state machine. Typically 32.768kHz |
| LCDSON | Output | Input | Primary -> Secondary | LCD Segment ON signal. Indicates the start of a new LCD frame and synchronizes the frame timing. |
| LCD_EN | Output | Input | Primary -> Secondary | LCD Enable signal. Controls the overall enable state of the LCD peripheral. |
| VSS (GND) | Common | Common | Bidirectional | Shared ground reference. Mandatory for proper signal integrity and timing accuracy. |