SDAA473 November 2026 MSPM33C321A , MSPM33C321A-Q1
Here is the example of empty_secure_LP_MSPM33C321A_nortos_ticlang from SDK.
| File | Location | Description |
| empty.c | ${PROJECT_ROOT} | C file for main() |
| empty.syscfg | ${PROJECT_ROOT} | Configuration file for sysconfig |
| mspm33c321a_s.cmd | ${PROJECT_ROOT} | Link command file to assign memory of secure application |
| startup_mspm33c321x_ticlang_s.c | ${PROJECT_ROOT} | C file for interrupt vector table of secure application |
| config.h | ${PROJECT_ROOT} | Header file to define SAU region |
| partition.h | ${PROJECT_ROOT} | Header file to define SAU region, based on config.h |
| nsc_example.c | ${PROJECT_ROOT} | C file for the definition of non-secure callable(NSC) functions |
| sns_helper.h | ${PROJECT_ROOT} | Header file for pre-defined attribute related to CMSE library |
Figure 3-5 Structure of
empty_secure_LP_MSPM33C321A_nortos_ticlang