There are two cases for finding the maximum inductor current, buck-mode and boost-mode. For the rest of the application note, use the greatest maximum inductor current.
In buck-mode, the maximum current occurs at VIN(MAX). Equation 5 is used to calculate the maximum switch current and Equation 6 is used to calculate the ripple current.
Equation 5.
Equation 6.
In the above equation:
- VIN(MAX) = Maximum input voltage
- VOUT = Desired output voltage
- FSW = Switching frequency
- DBUCK = Minimum duty cycle for buck mode
- L = selected inductor value
- ΔI = Maximum AC ripple current
- ISW(MAX) = Maximum current through inductor
In boost-mode, the maximum switch current occurs at VIN(MIN). Equation 7 is used to calculate the maximum switch current and Equation 8 is used to calculate the ripple current.
Equation 7.
Equation 8.
- VIN(MIN) = Minimum input voltage
- VOUT = Desired output voltage
- FSW = Switching Frequency
- DBOOST = Maximum duty cycle for boost mode
- L = selected inductor value
- ΔI = Maximum AC ripple current