SDAA488 August   2026 AMC0106M05 , AMC0106M25

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1System Introduction
  5. 2Inline Current Sense Device Options
    1. 2.1 Common-Mode Voltage Versus Working Voltage
    2. 2.2 Device Architecture Comparison
      1. 2.2.1 INA241: Non-Isolated Analog Amplifier with Inherent PWM Rejection
      2. 2.2.2 AMC0106: High CMRR Functionally Isolated Delta-Sigma Modulator
    3. 2.3 Performance Benefits Analysis
      1. 2.3.1 Accuracy and Precision
      2. 2.3.2 Noise Immunity
      3. 2.3.3 Size
      4. 2.3.4 Design Considerations
  6. 3Summary
  7. 4References

Inline Current Sense Device Options

For shunt-based systems isolated and non-isolated current sense devices which can handle high common mode voltage and high common mode voltage transients can be used.

The choice between isolated and non-isolated current sensing architectures involves trade-offs between accuracy, effective resolution and signal to noise ratio, propagation delay, system-level noise immunity, analog or digital interface to the microcontroller and more.

Let us look into TI's latest galvanically isolated modulator AMC0106M05 and AMC0106M25, as well as the non-isolated INA241A bidirectional ultra-precise current sense amplifier with enhanced PWM rejection. Both devices are capable of achieving better than 1% accuracy requirements demanded by precision motor control applications such as battery operated low-voltage drones, and 24V to 60V robotics and servo drives.