SDAA498 September 2026 AM62L
The commands in this section require the following packages in IMAGE_INSTALL (see Section 2.3.2 and 2.5.2):
liboqs-tests → installs oqs_speed_kem , oqs_speed_sig to /usr/bin/wolfcryptbenchmark → installs /usr/bin/wolfcryptbenchmark (through meta-wolfssl bbappend; triggers --enable-crypttests in the wolfssl build)Without these packages, the binaries are not present on the rootfs. Installing the liboqs library and oqsprovider.so alone is not sufficient for running speed benchmarks.
All benchmarks run on AM62L3 EVM, Cortex-A53 at approximately 1.4GHz, Arago 2025.01. wolfSSL numbers use --enable-armasm (NEON Keccak + hardware AES/SHA-2 assembly active).
All benchmarks run on AM62L3 EVM, Cortex-A53 at approximately 1.4GHz, Arago 2025.01. wolfSSL numbers use --enable-armasm (NEON Keccak + hardware AES/SHA-2 assembly active).