SDAA537 October   2026 TCAN2845-Q1 , TCAN2847-Q1 , TCAN2855-Q1 , TCAN2857-Q1 , TCAN2947-Q1 , TCAN2957-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Detailed Description
    1. 2.1  Overview
    2. 2.2  Functional Safety
    3. 2.3  CAN Transceiver
    4. 2.4  LDOs
    5. 2.5  State Machine
    6. 2.6  Watchdog
    7. 2.7  SW Pin
    8. 2.8  High-Side Switches (HSSs)
    9. 2.9  WAKE Pins
    10. 2.10 Long Duration Timer and Cyclic Wake
    11. 2.11 Register Map
  6. 3Summary
  7. 4References

Summary

In conclusion, both TCAN28xx-Q1 and TCAN29xx-Q1 are CAN system basis chips that can be used in the same systems (apart from a few things like ASIL rating) if the designer fully understands the differences between the two. Consulting this app note in conjunction with the device datasheet and functional safety documentation will make that process easy.