SDAA537 October   2026 TCAN2845-Q1 , TCAN2847-Q1 , TCAN2855-Q1 , TCAN2857-Q1 , TCAN2947-Q1 , TCAN2957-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Detailed Description
    1. 2.1  Overview
    2. 2.2  Functional Safety
    3. 2.3  CAN Transceiver
    4. 2.4  LDOs
    5. 2.5  State Machine
    6. 2.6  Watchdog
    7. 2.7  SW Pin
    8. 2.8  High-Side Switches (HSSs)
    9. 2.9  WAKE Pins
    10. 2.10 Long Duration Timer and Cyclic Wake
    11. 2.11 Register Map
  6. 3Summary
  7. 4References

Overview

The following tables shows a high-level overview of the differences between TCAN28xx-Q1 and TCAN29xx-Q1. The following sections discusses each difference.

Table 2-1 Device Comparison
Feature TCAN29xx-Q1 TCAN28xx-Q1
Functional Safety ASIL-B, QM QM
CAN FD 1 CAN-FD/SIC 1 CAN-FD/SIC
Partial Networking No Yes
CAN Bus Max DC Voltage Tolerance (V) ±40 ±58
LIN 0-1 0-1
LIN Bus Max DC Voltage Tolerance (V) ±40 ±58
Customer NVM Programming Method None (factory only) EEPROM
LDOs 3 3
VCC1 (V)/(mA) 3.3 & 5/250mA 3.3 & 5/250mA
VCC2 (V)/(mA) 5/100mA (No STB Prot.) 5/200mA (STB Prot.)
VEXCC (V) 1.8/2.5/3.3/5V (STB Prot.) 1.8/2.5/3.3/5V (STB Prot.)
# of HSS 4 4
HSSx (RDSON)/ILIM-min 7Ω/150mA 5Ω/150mA
Fail Outputs (LIMP) 1 1
# of WAKE Pins 4 HV, 1 LV 3 HV, 1 LV
Watchdog TO, WWD, Q&A TO, WWD, Q&A
HBM Local Pins (kV) ±2 ±4
HBM Global Pins (kV) ±8 ±8
IEC Contact Global Pins (kV) ±8 ±8
  1. STB=short-to-battery, HV=high voltage, LV=low voltage, TO=timeout, WWD= window watchdog, Q&A=question & answer