SDAA560 October 2026 SN74UVP1G04 , SN74UVP1G04-Q1 , SN74UVP1G06 , SN74UVP1G06-Q1 , SN74UVP1G07 , SN74UVP1G07-Q1 , SN74UVP1G14 , SN74UVP1G14-Q1 , SN74UVP1G16 , SN74UVP1G16-Q1 , SN74UVP1G17 , SN74UVP1G17-Q1 , SN74UVP1G37 , SN74UVP1G37-Q1
Single-gate logic devices are commonly used in wake, reset, enable, interrupt, and power-sequencing paths. These paths can remain powered even when the MCU, RF block, display, or primary system rail are disabled.
For these applications the key design requirements are:
The SN74UVP family addresses all five requirements. While extending the minimum VCC from 0.8V to 0.63V, the SN74UVP family maintains a 3.6V maximum.
| Logic Family | Min VCC | Max VCC | Max VI | Typical ICC |
|---|---|---|---|---|
| Standard LV-CMOS (for example, LVC) | 1.65V | 5.5V | 5.5V | 1µA |
| SN74AUP (single channel) | 0.8V | 3.6V | 3.6V | 500nA |
| SN74UVP (single channel) | 0.63V | 3.6V | 5.5V | 10nA |