SDAA560 October   2026 SN74UVP1G04 , SN74UVP1G04-Q1 , SN74UVP1G06 , SN74UVP1G06-Q1 , SN74UVP1G07 , SN74UVP1G07-Q1 , SN74UVP1G14 , SN74UVP1G14-Q1 , SN74UVP1G16 , SN74UVP1G16-Q1 , SN74UVP1G17 , SN74UVP1G17-Q1 , SN74UVP1G37 , SN74UVP1G37-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Detailed Description
    1. 2.1 Applications
    2. 2.2 Power Consumption
    3. 2.3 Timing at Low Supply Voltage
    4. 2.4 Power-Up, Power-Down, and Ioff Behavior
  6. 3Summary
  7. 4References

Abstract

The SN74UVP family is TI's next generation of ultra-low-power logic devices and is capable of drop-in replacement with SN74AUP family. Compared with SN74AUP devices specified down to 0.8V, the extended minimum operating voltage is as low as 0.63V, which enables logic control at lower battery, backup, and energy-harvesting rail voltages. The SN74UVP is drop-in compatible with the SN74AUP family and delivers a typical static supply current of 10nA, as well as Ioff partial-power-down protection. The operating temperature range of SN74UVP is –40°C to 125°C.