SDAA588 November   2026 TAS2563 , TAS2573 , TAS2781

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 How a Speaker Works
  6. 3 Smart Amp Monitoring
  7. 4 Smart Amp Protection
    1. 4.1 Excursion Protection
    2. 4.2 Thermal Protection
  8. 5 Factory-Line Calibration
  9. 6 Modelling Accuracy
  10. 7 Blocked-Port Reliability
  11. 8 Smart Amp: Full System
  12. 9 System Cost Savings
  13. 10Summary
  14. 11References

Abstract

Small, mass-produced speakers in phones, tablets, and laptops are expected to sound full and powerful despite being physically limited in both cone movement and power handling. Pushing a speaker past those limits causes damage — either through excessive cone displacement or through overheating of the voice coil — so manufacturers conventionally protect against both failure modes with a single fixed, worst-case limit, which leaves meaningful performance on the table even when the speaker is not near its danger zone. This document describes TI's Smart amp speaker protection technology, which replaces that static limit with continuous, real-time tracking of a speaker's actual excursion and temperature — so the speaker can be driven to its safe limit, instead of a fixed worst-case one. The result is louder, more dynamic sound — particularly in bass — from a smaller, cheaper speaker, with no added hardware and no added risk.