SDLS975A April 2024 – September 2025 LSF0002
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| TPLH | Low-to-high propagation delay | From (input) A or B to (output) B or A | CL = 15pF | 0.4 | ns | ||
| CL = 30pF | 0.8 | ||||||
| CL = 50pF | 1 | ||||||
| TPHL | High to low propagation delay | CL = 15pF | 0.4 | ns | |||
| CL = 30pF | 0.9 | ||||||
| CL = 50pF | 1 | ||||||