SFFS175A September   2021  – February 2023 TCAN1044A-Q1 , TCAN1044AEV-Q1 , TCAN1044AV-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
  6. 5Revision History

Overview

This document contains information for TCAN1044A-Q1, TCAN1044AV-Q1, and TCAN1044AEV-Q1. These are Controller Area Network (CAN) transceivers. The TCAN1044A-Q1 and TCAN1044AV-Q1 come in the SOIC (D), VSON (DRB), and SOT (DDF) packages to aid in a functional safety system design. The TCAN1044AEV-Q1 comes in the SOIC (D) and SOT (DDF) packages to aid in functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin Failure Mode Analysis (FMA) for the device pins of TCAN1044A-Q1, TCAN1044AV-Q1, and TCAN1044AEV-Q1

#GUID-E488EBD4-511E-41B0-B770-91A9719CA4DD shows the device functional block diagram for reference. TCAN1044AV-Q1 and TCAN1044AEV-Q1 have the VIO input at pin 5, while TCAN1044A-Q1 has a no connect (NC) at pin 5.

GUID-D82CF7C5-8909-43A5-A680-26A72C6D4471-low.gif Figure 1-1 TCAN1044A-Q1, TCAN1044AV-Q1, TCAN1044AEV-Q1 Functional Block Diagram
TCAN1044A-Q1, TCAN1044AV-Q1, and TCAN1044AEV-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.