SFFS227 August   2021 TPSM5601R5H , TPSM5601R5HE

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Failure Mode Distribution (FMD)

The failure mode distribution estimation for TPSM5601R5H, TPSM5601R5HE, and TPSM5601R5HS in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
No Output Voltage60%
Output not in specification - voltage or timing 25%
Gate driver stuck on5%
Power Good - False trip or fails to trip5%
Short circuit any two pins5%