Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM5601R5H

ACTIVE

60-V input, 1-V to 16-V output, 1.5-A power module in enhanced HotRod™ QFN package

TPSM5601R5H

ACTIVE

Product details

Rating Catalog Topology Buck, Inverting Buck-Boost, Synchronous Buck Iout (max) (A) 1.5 Vin (max) (V) 60 Vin (min) (V) 4.2 Vout (max) (V) 16 Vout (min) (V) 1 Features EMI Tested, Enable, Power good, Spread Spectrum EMI features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Type Module Duty cycle (max) (%) 91 Control mode current mode Switching frequency (min) (kHz) 850 Switching frequency (max) (kHz) 1150
Rating Catalog Topology Buck, Inverting Buck-Boost, Synchronous Buck Iout (max) (A) 1.5 Vin (max) (V) 60 Vin (min) (V) 4.2 Vout (max) (V) 16 Vout (min) (V) 1 Features EMI Tested, Enable, Power good, Spread Spectrum EMI features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Type Module Duty cycle (max) (%) 91 Control mode current mode Switching frequency (min) (kHz) 850 Switching frequency (max) (kHz) 1150
B3QFN (RDA) 15 27.5 mm² (5.5 mm × 5 mm)
  • Functional Safety-Capable
  • 5-mm × 5.5-mm × 4-mm Enhanced HotRod™ QFN
    • Excellent thermal performance: up to 18-W output power at 85°C, no airflow
    • Standard footprint: single large thermal pad and all pins accessible from perimeter
  • Designed for reliable and rugged applications
    • Wide input voltage range: 4.2 V to 60 V
    • Input voltage transient protection up to 66 V
    • Operating junction range: –40°C to +125°C
    • EXT-suffix junction range: –55°C to +125°C
  • Fixed 1-MHz switching frequency
  • FPWM mode of operation
  • Optimized for ultra-low EMI requirements
    • Integrated shielded inductor and high-frequency bypass capacitors
    • Meets EN55011 EMI standards
    • Spread spectrum option reduces emissions
  • 26-µA non-switching quiescent current
  • Monotonic start-up into prebiased output
  • No loop-compensation or bootstrap components
  • Precision enable and input UVLO with hysteresis
  • Thermal shutdown protection with hysteresis
  • Create a custom regulator design using WEBENCH Power Designer
  • Functional Safety-Capable
  • 5-mm × 5.5-mm × 4-mm Enhanced HotRod™ QFN
    • Excellent thermal performance: up to 18-W output power at 85°C, no airflow
    • Standard footprint: single large thermal pad and all pins accessible from perimeter
  • Designed for reliable and rugged applications
    • Wide input voltage range: 4.2 V to 60 V
    • Input voltage transient protection up to 66 V
    • Operating junction range: –40°C to +125°C
    • EXT-suffix junction range: –55°C to +125°C
  • Fixed 1-MHz switching frequency
  • FPWM mode of operation
  • Optimized for ultra-low EMI requirements
    • Integrated shielded inductor and high-frequency bypass capacitors
    • Meets EN55011 EMI standards
    • Spread spectrum option reduces emissions
  • 26-µA non-switching quiescent current
  • Monotonic start-up into prebiased output
  • No loop-compensation or bootstrap components
  • Precision enable and input UVLO with hysteresis
  • Thermal shutdown protection with hysteresis
  • Create a custom regulator design using WEBENCH Power Designer

The TPSM5601R5Hx power module is a highly integrated 1.5-A power solution that combines a 60-V input, step-down DC/DC converter with power MOSFETs, a shielded inductor, and passives in a thermally-enhanced QFN package. The 5-mm × 5.5-mm × 4-mm, 15-pin QFN package uses Enhanced HotRod QFN technology for enhanced thermal performance, small footprint, and low EMI. The package footprint has all pins accessible from the perimeter and a single large thermal pad for simple layout and easy handling in manufacturing.

The TPSM5601R5Hx is a compact, easy-to-use power module with a wide adjustable output voltage range of 1.0 V to 16 V. The total solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process. The full feature set includes power good, programmable UVLO, prebias start-up, overcurrent and temperature protections, making the TPSM5601R5Hx an excellent device for powering a wide range of applications. Space-constrained applications benefit from the 5-mm × 5.5-mm package. Additionally, the TPSM5601R5HEXT offers extended low temperature operation of –55°C and the TPSM5601R5HS offers frequency spread-spectrum operation.

The TPSM5601R5Hx power module is a highly integrated 1.5-A power solution that combines a 60-V input, step-down DC/DC converter with power MOSFETs, a shielded inductor, and passives in a thermally-enhanced QFN package. The 5-mm × 5.5-mm × 4-mm, 15-pin QFN package uses Enhanced HotRod QFN technology for enhanced thermal performance, small footprint, and low EMI. The package footprint has all pins accessible from the perimeter and a single large thermal pad for simple layout and easy handling in manufacturing.

The TPSM5601R5Hx is a compact, easy-to-use power module with a wide adjustable output voltage range of 1.0 V to 16 V. The total solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process. The full feature set includes power good, programmable UVLO, prebias start-up, overcurrent and temperature protections, making the TPSM5601R5Hx an excellent device for powering a wide range of applications. Space-constrained applications benefit from the 5-mm × 5.5-mm package. Additionally, the TPSM5601R5HEXT offers extended low temperature operation of –55°C and the TPSM5601R5HS offers frequency spread-spectrum operation.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet TPSM5601R5Hx, 60-V Input, 1-V to 16-V Output, 1.5-A Power Module in Enhanced HotRod™ QFN Package datasheet (Rev. B) PDF | HTML Oct 1, 2021
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML Mar 14, 2024
White paper Addressing Factory Automation Challenges with Innovations in Power Design PDF | HTML Sep 28, 2021
User guide Using the TPSM5601R5H-IBB-EVM PDF | HTML Sep 8, 2021
Functional safety information TPSM5601R5Hx Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Aug 24, 2021
Certificate TPSM5601R5H-IBB-EVM EU Declaration of Conformity (DoC) Aug 6, 2021
Application note Further Optimizing EMI with Spread Spectrum PDF | HTML Mar 18, 2021
Certificate TPSM5601R5HSEVM EU Declaration of Conformity (DoC) Mar 12, 2021
Application note Inverting Application for the TPSM5601R5H PDF | HTML Dec 11, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM5601R5H-IBBEVM — TPSM5601R5H evaluation board inverting-buck-boost 4.2-V to 60-V input, 1.5-A output power module

The TPSM5601R5H-IBB-EVM evaluation module (EVM) features the TPSM5601R5H power module configured in an inverting-buck-boost (IBB) topology which results the output voltage to be inverted (negative output). The evaluation board also provides additional level-shifting circuitry to alleviate any (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPSM5601R5HEVM — 4.2-V to 60-V input, 1-V to 16-V, 1.5-A output, power module evaluation board

The TPSM5601R5HEVM evaluation module (EVM) is configured to evaluate the operation of the TPSM5601R5H power module. The input voltage range is 4.2 V to 60 V. The output voltage range is 1 V to 16 V. The evaluation board makes it easy to evaluate the TPSM5601R5H operation.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPSM5601R5HSEVM — TPSM5601R5HS 4.2-V to 60-V input, 1-V to 16-V, 1.5-A output, power module with spread spectrum EVM

The TPSM5601R5HSEVM evaluation board (EVM) is configured to evaluate the operation of the TPSM5601R5HS spread spectrum power module. The input voltage range is 4.2 V to 60 V. The output voltage range is 1 V to 16 V. The evaluation board makes it easy to evaluate the TPSM5601R5HS operation.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPSM5601R5H PSpice Transient Model

SLVMDK1.ZIP (412 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
B3QFN (RDA) 15 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos