SFFS253 December 2021 TIC10024-Q1 , TIC12400-Q1
The failure mode distribution estimation for the TIC12400-Q1 and TIC10024-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| Monitoring System and Protection Error | 62 |
| Detection Error | 18 |
| Power Management Failure | 11 |
| Logic Blocks and Clock Failure | 7 |
| Communication Error | 2 |