SFFS531 October 2022 TPSM63608 , TPSM63610 , TPSM63610E
This section provides a Failure Mode Analysis (FMA) for the pins of the TPSM63608 and TPSM63610/E. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
| Class | Failure Effects |
|---|---|
| A | Potential device damage that affects functionality |
| B | No device damage, but loss of functionality |
| C | No device damage, but performance degradation |
| D | No device damage, no impact to functionality or performance |
Figure 4-1 shows the TPSM63608 and TPSM63610/E pin diagram. For a detailed description of the device pins please refer to the 'Pin Configuration and Functions' section in the TPSM63608 and TPSM63610/E data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
| Pin Name | Pin No | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| VIN | 1,18 | VOUT = 0 V. Possible damage to customer input supply, PCB can occur unless customer provides protection, or both. Reverse current from the VOUT pin to VIN pin, due to discharge of output capacitors, can damage the regulator. | B |
| RBOOT | 2 | Loss of output voltage | A |
| BOOT | 3 | Driver supply to high-side MOSFET is lost. Output voltage is regulated. Possible damage to the internal regulator and CBOOT charging circuit | B |
| SW | 4 | Shorting the SW pin to ground results in large currents through the device and subsequent damage. No output voltage is produced. | A |
| VLDOIN | 5 | Normal operation, IC powers from VIN, causing decreased efficiency. | C |
| VCC | 6 | Internal circuits are disabled. No output voltage is generated. Possible increase in input current. | B |
| AGND | 7,11 | No effect | D |
| FB | 8 | The regulator operates at maximum duty cycle. Output voltage rised to nearly the input voltage level. Possible damage to customer load, output stage components can occur, or both. | B |
| VOUT | 9,10 | Loss of output voltage | B |
| RT | 12 | Switching frequency set to internal 2.2 MHz | C |
| PG | 13 | This is a valid connection for the PG output. PG functionality is lost. | D |
| SPSP | 14 | This is a valid connection for SPSP. Spread spectrum functionality is lost. | D |
| MODE | 15 | This is a valid connection for MODE. Device is in PFM operation. | D |
| NC | 16 | No effect | D |
| EN | 17 | This is a valid connection for the EN input. Enable functionality is lost; the device remains off with no output voltage generated. | B |
| PGND | 19, 20, 21, 22 | This is the recommended connection for PGND | D |
| Pin Name | Pin No | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| VIN | 1,18 | VOUT = 0 V. | B |
| RBOOT | 2 | Normal operation. Device uses internal 100 Ω for slowest switch-node slew rate. | D |
| BOOT | 3 | Normal operation. Device uses internal 100-nF bootstrap capacitor. | D |
| SW | 4 | Normal operation | D |
| VLDOIN | 5 | Normal operation, IC powers from VIN, causing decreased efficiency | C |
| VCC | 6 | Normal operation | D |
| AGND | 7, 11 | Load regulation degraded | C |
| FB | 8 | VOUT >> than programmed output voltage | B |
| VOUT | 9,10 | Loss of output regulation | B |
| RT | 12 | Loss of output regulation | C |
| PG | 13 | This is a valid connection for the PG output. PG functionality is lost. | D |
| SPSP | 14 | Spread spectrum feature can be enabled or disabled during start-up. | C |
| MODE | 15 | Loss of mode feature. Erratic operation. Device can be in FPWM mode or PFM mode. | C |
| NC | 16 | Valid connection | D |
| EN | 17 | Loss of enable functionality. Erratic operation; probable loss of regulation. | B |
| PGND | 19, 20, 21, 22 | Load regulation degraded, thermal impedance impacted. Loss of operation if all four pins are open. | B |
| Pin Name | Pin No | Shorted To | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|---|
| VIN | 1 | RBOOT | VOUT = 0 V. Damage to low-side circuitry if PGND >> AGND | A |
| RBOOT | 2 | BOOT | VOUT normal operation | D |
| BOOT | 3 | SW | Loss of output regulation | B |
| SW | 4 | VLDOIN | If SW > 20 V, damage to VLDOIN pin | A |
| VLDOIN | 5 | VCC | If VLDO > 5 V, damage to VCC pin | A |
| VCC | 6 | AGND | Internal circuit disabled | B |
| AGND | 7 | FB | VOUT >> than programmed output voltage, regulate close to VIN | B |
| FB | 8 | VOUT | VOUT << than programmed output voltage, regulate to reference voltage | B |
| VOUT | 9 | VOUT | Valid connection | D |
| VOUT | 10 | AGND | Loss of output regulation | C |
| AGND | 11 | RT | Switching frequency set to 2.1MHz | C |
| RT | 12 | PG | If PG low, switching frequency set to 2.1 MHz. If PG high, switching frequency is set to 400 kHz. | C |
| PG | 13 | SPSP | PG low at start-up, spread spectrum is disabled. | C |
| SPSP | 14 | MODE | During start-up, if MODE low, SPSP is off. If MODE high, SPSP is on. | C |
| MODE | 15 | NC | MODE pin left floating. Mode can switch randomly. Unpredictable behavior | C |
| NC | 16 | EN | EN pin left floating. Loss of enable functionality. Erratic operation; probably loss of regulation. | B |
| EN | 17 | VIN | Loss of precision enable feature. Device operates normally. | D |
| VIN | 18 | VIN | Valid connection | D |
| PGND | 19, 20, 21, 22 | Any | Other pin is shorted to ground, see Table 4-2 | — |
| Pin Name | Pin No | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| VIN | 1,18 | No effect | D |
| RBOOT | 2 | VOUT = 0 V. RBOOT ESD clamp runs current to destruction. | A |
| BOOT | 3 | VOUT = 0 V. BOOT ESD clamp runs current to destruction. | A |
| SW | 4 | Damage to low-side FET | A |
| VLDOIN | 5 | If VIN exceeds 16 V, damage occurs. If below 16 V, normal operation. | A |
| VCC | 6 | If VIN exceeds 5.5 V damage occurs. | A |
| AGND | 7, 11 | VOUT = 0 V. Damage to other pins referred to GND. | A |
| FB | 8 | If VIN exceeds 5.5 V, damage occurs. VOUT = 0 V. | A |
| VOUT | 9,10 | Damage to low-side FET. The output voltage rises to nearly the level of VIN. Customer load is damaged. Possible damage to device. | A |
| RT | 12 | VOUT = 0 V | B |
| PG | 13 | VOUT = 0 V. PGOOD ESD clamp runs current to destruction. | A |
| SPSP | 14 | Spread spectrum enabled | D |
| MODE | 15 | Mode set to FPWM operation. | C |
| NC | 16 | No effect | D |
| EN | 17 | Loss of precision enable feature. Device operates normally. | D |
| PGND | 19, 20, 21, 22 | VOUT = 0 V. Damage to low-side circuitry if PGND >> AGND | A |