SFFS731A September   2023  â€“ May 2025 TPS65219-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the TPS65219-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality.
BNo device damage, but loss of functionality.
CNo device damage, but performance degradation.
DNo device damage, no impact to functionality or performance.

Figure 4-1 shows the TPS65219-Q1 pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the TPS65219-Q1 data sheet.

TPS65219-Q1 Pin DiagramFigure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • The VSYS, PVIN_B1_1, PVIN_B1_2, PVIN_B2, PVIN_B3, PVIN_LDO1, PVIN_LDO2, and PVIN_LDO34 pins are all connected to a single input power supply.
  • Multiple pin faults do not occur simultaneously.
  • External pull-up and pull-down resistors are much larger than internal regulator discharge resistors.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
FB_B11FB_B1 level is ground, Buck1 output is GND. Increased supply current.B
LX_B1_12LX_B1 voltage level is ground, output of Buck1 is ground. Potential permanent damage.A
LX_B1_23LX_B1 voltage level is ground, output of Buck1 is ground. Potential permanent damage (excessive current through high-side FET).A
PVIN_B1_14PVIN_B1 voltage level is ground, output of Buck1 is ground.B
PVIN_B1_25PVIN_B1 voltage level is ground, output of Buck1 is ground.B
PVIN_LDO16PVIN_LDO1 voltage level is ground, output of LDO1 is ground.B
VLDO17VLDO1 voltage level is ground.B
GPO18GPO voltage level is ground. External rail is permanently disabled.B
SDA9SDA voltage level is ground, I2C communication is not possible.B
SCL10SCL voltage level is ground, I2C communication is not possible.B
nINT11nINT is permanently asserted low.B
VSEL_SD/VSEL_DDR12Configured as VSEL_SD: The LDO, configured as SD-card supply, delivers 1.8V or 3.3V permanently (VSEL_SD/VSEL_DDR is polarity dependent).B
Configured as VSEL_DDR and short occurs before ON request: Buck, configured as DDR supply, delivers BUCKx_VOUT.C
Configured as VSEL_DDR and short occurs after ON request: The pin state is only sensed at power-up, so shorts are ignored after.D
VSYS13Short-circuit between VSYS and GND, likely causes an undervoltage (UV) on VSYS supply. Device enters OFF state (VSYS_POR).B
VDD1P814Internal LDO shorted. Potential damage (short-to-ground of VDD1P8 causing excessive current).A
AGND15Normal operation.D
GPIO16Configured for a multiple PMIC operation and short occurs before ON request: Synchronization with second PMIC is not possible, device does not power-up.B
Configured for a multiple PMIC operation and short occurs after ON request: Device powers-down asynchronously. B
Configured as GPO: External rail (if any) cannot be enabled.B
GPO217GPO voltage level is ground. External rail is permanently disabled.B
nRSTOUT18nRSTOUT voltage level is ground. System is permanently held in RESET.B
VLDO219VLDO1 voltage level is ground.B
PVIN_LDO220PVIN_LDO2 voltage level is ground, output of LDO2 is ground.B
VLDO321VLDO3 voltage level is ground.B
PVIN_LDO3422PVIN_LDO34 voltage level is ground, output of LDO3 and LDO4 is ground.B
VLDO423VLDO4 voltage level is ground.B
FB_B324FB_B3 level is ground, Buck3 output is ground.B
EN/PB/VSENSE25Configured as EN or VSENSE and the device is unable to power-up (if short occurs before ON request) or powers-down (if short occurs after ON request). B
EN/PB/VSENSE25Configured as PB and the device powers up once VSYS is applied and remains powered up (if short occurs before ON request) or powers down (if short occurs after ON request). B
PVIN_B326PVIN_B3 voltage level is ground, output of Buck3 is ground.B
LX_B327LX_B3 voltage level is ground, output of Buck3 is ground. Potential permanent damage.A
MODE/RESET28Configured as MODE: Device operates in forced PWM or automatic PFM, dependent on MODE polarity, irrespective of pullup or pulldown.C
Configured as RESET: Device executes RESET once with no further pin triggered RESET (if pin is configured active-low polarity) or RESET cannot be triggered by the pin (if pin is configured active-high polarity). B
LX_B229LX_B2 voltage level is ground, output of Buck2 is ground. Potential permanent damage.A
PVIN_B230PVIN_B2 voltage level is ground, output of Buck2 is ground.B
MODE/STBY31Configured as MODE and device operates in forced PWM or automatic PFM, dependent on MODE polarity, irrespective of pullup or pulldown.C
Configured as STBY and the device enters the STBY state immediately after power up and remains in STBY (if pin is configured active-low polarity), or STBY cannot be triggered by the pin (if the pin is configured active-high polarity). B
FB_B232FB_B2 level is ground, Buck2 output is ground. Increased supply current.B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
FB_B1 1 Buck1 output voltage is rising up to PVIN_B1. Potential damage to system components. B
LX_B1_1 2 Normal operation, lower efficiency, higher power dissipation and heating. C
LX_B1_2 3 Normal operation, lower efficiency, higher power dissipation and heating. C
PVIN_B1_1 4 Normal operation, lower efficiency, higher power dissipation and heating. C
PVIN_B1_2 5 Normal operation, lower efficiency, higher power dissipation and heating. C
PVIN_LDO1 6 PVIN_LDO1 voltage level is undetermined. LDO1 output not available. B
VLDO1 7 VLDO1 voltage level is undetermined. B
GPO1 8 No control over external rail. Rail status depends on external configuration. B
SDA 9 SDA voltage level is undetermined, I2C communication is not possible. B
SCL 10 SCL voltage level is undetermined, I2C communication is not possible. B
nINT 11 nINT signal invalid, device cannot trigger the interrupt of the SoC. B
VSEL_SD/VSEL_DDR 12 Configured as VSEL_SD: The pin voltage level is undetermined. The LDO configured as SD-card supply can transition between 1.8V and 3.3V if noise on the pin is above thresholds and duration > deglitch time. B
Configured as VSEL_DDR and short occurs before ON request: Buck configured as DDR supply delivers 1.2V. C
Configured as VSEL_DDR and short occurs after ON request: The pin is only sensed at power-up, so shorts are ignored after. D
VSYS 13 PMIC not supplied. No power-up possible. Potential damage (violating VSYS versus PVIN voltage ratings). A
VDD1P8 14 VDD1P8 output can oscillate, shut off, or not power up. Potential damage. A
AGND 15 Increased noise, as PGND needs to serve as analog GND. C
GPIO 16 Configured for a multiple PMIC operation: Synchronization with second PMIC is not possible, no controlled power down is possible, device with fault sequences down. B
Configured as GPO: No control over external rail. Rail status depends on external configuration. B
GPO2 17 No control over external rail. Rail status depends on external configuration. B
nRSTOUT 18 nRSTOUT voltage level is undetermined. nRSTOUT signal invalid, system can shut down, not come out of RESET, or come out of RESET too early. B
VLDO2 19 VLDO2 voltage level is undetermined. B
PVIN_LDO2 20 PVIN_LDO2 voltage level is undetermined. LDO2 output not available. B
VLDO3 21 VLDO3 voltage level is undetermined. B
PVIN_LDO34 22 PVIN_LDO34 voltage level is undetermined. LDO3 and LDO4 output not available. B
VLDO4 23 VLDO4 voltage level is undetermined. B
FB_B3 24 Buck3 output voltage is rising up to PVIN_B3. Potential damage to system components. B
EN/PB/VSENSE 25 No valid ON request possible. ON request can only trigger on noise if beyond thresholds for longer than deglitch time. B
PVIN_B3 26 PVIN_B3 voltage level is undetermined. Buck3 output is off. B
LX_B3 27 LX_B3 voltage level is undetermined. Output of Buck3 is determined by external circuitry. B
MODE/RESET 28 Configured as MODE: Pin level is undetermined, the device can operate in forced PWM or automatic PFM. C
Configured as RESET: Pin level is undetermined, RESET can be triggered by noise, if above threshold and deglitch time. B
LX_B2 29 LX_B2 voltage level is undetermined. Output of Buck2 is determined by external circuitry. B
PVIN_B2 30 PVIN_B2 voltage level is undetermined. Buck2 output is off. B
MODE/STBY 31 Configured as MODE: Device operates in forced PWM or automatic PFM, dependent on MODE polarity. C
Configured as STBY: Device transitions to STBY state. B
FB_B2 32 Buck2 output voltage is rising up to PVIN_B2. Potential damage to system components. B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effects Failure Effect Class
FB_B1 1 LX_B1_1 FB_B1 voltage is LX_B1_1. Buck1 is not able to regulate the output voltage. Potential damage to system components. B
LX_B1_1 2 LX_B1_2 Normal operation. D
LX_B1_2 3 PVIN_B1_1 LX_B1 voltage level is PVIN_B1, output of Buck1 is PVIN_B1. Potential permanent damage (excessive current through low-side FET). A
PVIN_B1_1 4 PVIN_B1_2 Normal operation. D
PVIN_B1_2 5 PVIN_LDO1 Normal operation, potentially higher power dissipation and higher temperature. C
PVIN_LDO1 6 VLDO1 VLDO1 voltage level is PVIN_LDO1 (LDO output = LDO input voltage). Potential damage to system components. B
VLDO1 7 GPO1 GPO voltage level is VLDO1. External regulator (if present) is enabled when LDO1 is enabled (provided Vout_LDO1 is sufficiently high). Potential violation of sequence. Potential LDO1 undervoltage detection. B
GPO1 8 SDA GPO voltage level is VSYS. External rail can be enabled based on the average voltage level of SDA. I2C communication is unavailable if GPO1 is driven low. B
SDA 9 SCL SCL voltage level is dependent on both signal levels, I2C interface not available. B
SCL 10 nINT SCL and nINT voltage level is dependent on both signal levels, I2C interface not available, nINT level undetermined. If nINT is driven low, I2C communication is not available. B
nINT 11 VSEL_SD/VSEL_DDR Configured as VSEL_SD: The LDO, configured as SD-card supply, delivers 1.8V or 3.3V based on nINT and VSEL_SD pin status. nINT can be falsely triggered or released even though an INT_SOURCE bit is set (VSEL_SD/VSEL_DDR is polarity dependent). B
Configured as VSEL_DDR and short is applied before ON request: Buck, configured as DDR supply, delivers BUCKx_VOUT or 1.35V, based on nINT and VSEL_DDR pin status. C
Configured as VSEL_DDR, and short is applied after ON request: VSEL_DDR is only sensed at power-up, so shorts are ignored after. B
VSEL_SD/VSEL_DDR 12 VSYS Configured as VSEL_SD: The LDO, configured as SD-card supply, delivers 1.8V or 3.3V permanently (VSEL_SD/VSEL_DDR is polarity dependent). B
Configured as VSEL_DDR and short occurs before ON request: Buck, configured as DDR supply, delivers 1.35V. C
Configured as VSEL_DDR and short occurs after ON request: The pin is only sensed at power up, so shorts are ignored after. D
VSYS 13 VDD1P8 Short-circuit between VSYS and VDD1P8 causes a VDD1P8 fault. Device enters OFF state. Potential damage. A
VDD1P8 14 AGND Internal LDO shorted. Potential damage (short-to-ground of VDD1P8 causing excessive current). A
AGND 15 GPIO Configured for a multiple PMIC operation and short occurs before ON request: Synchronization with second PMIC is not possible, device does not power up. B
Configured for a multiple PMIC operation and short occurs after ON request: Device powers down asynchronously. B
Configured as GPO: External rail (if any) cannot be enabled. B
GPIO 16 GPO2 Configured for a multiple PMIC operation and short occurs before ON request: Device does not power up. B
Configured for a multiple PMIC operation and short occurs after ON request: If GPO2 is driven low, PMICs sequence down. GPIO communication toggles the GPO2-controlled external rail on and off. B
Configured as GPO: Driving one GPO low disables both external rails. B
GPO2 17 nRSTOUT GPO2 level is dependent on nRSTOUT and vice-versa. System can enter reset or disable an external rail unexpectedly. B
nRSTOUT 18 VLDO2 nRSTOUT voltage level is VLDO2. nRSTOUT is pulled high once VLDO2 ramps up. System can come out of reset prematurely or not at all if VLDO is not sequenced or has too low output voltage. B
VLDO2 19 PVIN_LDO2 PVIN_LDO2 and VLDO2 voltage level is PVIN_LDO2 (LDO output = LDO input voltage). Potential damage to system components. B
PVIN_LDO2 20 VLDO3 PVIN_LDO2 and VLDO3 voltage level is PVIN_LDO2 (LDO3 output = LDO2 input voltage). Potential damage to system components. B
VLDO3 21 PVIN_LDO34 PVIN_LDO34 and VLDO3 voltage level is PVIN_LDO34 (LDO output = LDO input voltage). Potential damage to system components. B
PVIN_LDO34 22 VLDO4 PVIN_LDO34 and VLDO4 voltage level is PVIN_LDO34 (LDO output = LDO input voltage). Potential damage to system components. B
VLDO4 23 FB_B3 Undervoltage detection on LDO4 or BUCK3. B
FB_B3 24 EN/PB/VSENSE Configured as EN/VSENSE: Pin voltage level is FB_B3. An OFF request or permanent ON request is triggered depending on BUCK3 output voltage. Pulling the pin low is not possible or loads Buck3. B
Configured as PB and short occurs before ON request: Pin voltage level is ground. An ON request is triggered. Pulling the pin low is not possible or loads Buck3. B
Configured as PB and short occurs after ON request: Pin voltage level is FB_B3. An OFF request is triggered if the BUCK3 output voltage is below threshold. Pulling the pin low is not possible or loads Buck3. B
EN/PB/VSENSE 25 PVIN_B3 Configured as EN/VSENSE and short occurs before ON request: Device immediately powers up. B
Configured as EN/VSENSE and short occurs after ON request: Device ignores OFF requests from the pin. B
Configured as PB and short occurs before ON request: ON request using PB press is not possible or loads Buck3 supply. B
Configured as PB and short occurs after ON request: OFF request using PB press is not possible or loads Buck3-supply. B
PVIN_B3 26 LX_B3 LX_B3 voltage level is PVIN_B3 voltage. Potential damage to system components. B
LX_B3 27 MODE/RESET Configured as MODE: Device operates in forced PWM or automatic PFM, dependent on MODE polarity and Buck3 output voltage. C
RESET is determined by Buck3 voltage and RESET polarity. B
MODE/RESET 28 LX_B2 Configured as MODE: Device operates in forced PWM or automatic PFM, dependent on MODE polarity and Buck2 output voltage. C
RESET is determined by Buck2 voltage and RESET polarity. B
LX_B2 29 PVIN_B2 LX_B2 voltage level is PVIN_B2, output of Buck2 is V(PVIN_B2). Potential permanent damage (exceeding absolute maximum rating of FB_B2 pin) to device and system components. A
PVIN_B2 30 MODE/STBY Configured as MODE: Device operates in forced PWM or automatic PFM, dependent on MODE polarity, irrespective of pullup or pulldown. C
Configured as STBY: Device powers up and immediately enters STBY permanently, or STBY cannot be triggered by the pin, depending on STBY polarity. B
MODE/STBY 31 FB_B2 Configured as MODE: Device operates in forced PWM or automatic PFM, dependent on MODE polarity and FB_B2 voltage, regarding the MODE/STBY threshold, irrespective of pullup or pulldown. C
Configured as STBY: Device powers up and immediately enters STBY permanently, or STBY cannot be triggered by the pin, depending on STBY polarity and FB_B2 voltage, regarding the MODE/STBY threshold. B
FB_B2 32 FB_B1 BUCK1 and BUCK2 have the same output voltage: BUCK1 and BUCK2 regulate to the common output voltage. B
BUCK1 and BUCK2 have different output voltages: One or both regulators detect UV or OC faults, or both. B
Table 4-5 Pin FMA for Device Pins Short-Circuited to Supply
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
FB_B1 1 FB_B1 voltage level is VSYS. B
LX_B1_1 2 LX_B1 voltage level is VSYS, output of Buck1 is VSYS. Potential permanent damage (excessive current through low-side FET). A
LX_B1_2 3 LX_B1 voltage level is VSYS, output of Buck1 is VSYS. Potential permanent damage (excessive current through low-side FET). A
PVIN_B1_1 4 Normal operation. D
PVIN_B1_2 5 Normal operation. D
PVIN_LDO1 6 Normal operation, potentially higher power dissipation and higher temperature. C
VLDO1 7 VLDO1 voltage level is VSYS. Potential damage to system components. B
GPO1 8 GPO voltage level is VSYS. External rail is enabled once VSYS is applied. B
SDA 9 SDA voltage level is VSYS, I2C communication is not possible. B
SCL 10 SCL voltage level is VSYS, I2C communication is not possible. B
nINT 11 nINT permanently pulled high, device cannot trigger the interrupt of the SoC. B
VSEL_SD/VSEL_DDR 12 Configured as VSEL_SD: The LDO, configured as SD-card supply, delivers permanently 1.8V or 3.3V (VSEL_SD/VSEL_DDR is polarity dependent). B
Configured as VSEL_DDR and short occurs before ON request: Buck, configured as DDR supply, delivers 1.35V. C
Configured as VSEL_DDR and short occurs after ON request: The pin is only sensed at power up, so shorts are ignored after. D
VSYS 13 Normal operation. D
VDD1P8 14 Internal LDO overdriven. Device enters OFF state. Potential damage (violating absolute maximum of VDD1P8). A
AGND 15 Short-circuit between VSYS and GND likely causes a fault on the VSYS supply. Device enters OFF state (VSYS_POR). B
GPIO 16 Configured for a multiple PMIC operation and short applied before ON request: The short initiates power up but GPIO cannot pull low. B
Configured for a multiple PMIC operation and short applied after ON request: High current through GPIO output stage, potential permanent damage. D
Configured as GPO: External rail (if any) is permanently enabled, once VSYS is present. B
GPO2 17 GPO voltage level is VSYS. External rail is enabled once VSYS is applied. B
nRSTOUT 18 nRSTOUT voltage level is VSYS. System is prematurely released out of RESET once VSYS is applied. B
VLDO2 19 VLDO2 voltage level is VSYS. Potential damage to system components. B
PVIN_LDO2 20 Normal operation, potentially higher power dissipation and higher temperature. C
VLDO3 21 VLDO3 voltage level is VSYS. Potential damage to system components. B
PVIN_LDO34 22 Normal operation, potentially higher power dissipation and higher temperature. C
VLDO4 23 VLDO4 voltage level is VSYS. Potential damage to system components. B
FB_B3 24 FB_B3 voltage level is VSYS. Potential damage to system components. B
EN/PB/VSENSE 25 Configured as EN: Device powers up once VSYS is applied and ignores EN-OFF request. B
EN/PB/VSENSE 25 Configured as PB: Press causes a short-circuit between VSYS and GND and likely causes a fault on VSYS supply. B
PVIN_B3 26 Normal operation. D
LX_B3 27 LX_B3 voltage level is VSYS, output of Buck3 is VSYS. Potential permanent damage (exceeding absolute maximum rating of FB_B3 pin) to device and system components. A
MODE/RESET 28 Configured as MODE: Device operates in forced PWM or automatic PFM, dependent on MODE polarity, irrespective of pullup or pulldown. C
Configured as RESET: RESET cannot be triggered by the pin (if RESET is configured active-low polarity), or device executes RESET once with no further pin-triggered RESET (if RESET is configured active-high polarity). B
LX_B2 29 LX_B2 voltage level is VSYS, output of Buck2 is VSYS. Potential permanent damage (exceeding absolute maximum rating of FB_B2 pin) to device and system components. A
PVIN_B2 30 Normal operation. D
MODE/STBY 31 Configured as MODE: Device operates in forced PWM or automatic PFM, dependent on MODE polarity, irrespective of pullup or pulldown. C
Configured as STBY: Device powers up and immediately enters STBY permanently, or STBY cannot be triggered by the pin, depending on STBY polarity. B
FB_B2 32 FB_B2 voltage level is VSYS. Potential damage to system components. B