SFFS757 February 2024 DLP4620S-Q1 , DLPC231S-Q1 , TPS99000S-Q1
The DLPC231S-Q1 software implements two ways of error handling—error logging and emergency shutdown. All errors detected by the system are logged in the error history. However, for more critical errors, errors that will obviously lead to a bright image, corrupted image, or damaged devices, the DLPC231S-Q1 executes an emergency shutdown.
In emergency shutdown, DLPC231S-Q1 main application software performs the following actions:
Full implementation details of emergency shutdown can be found in the DLPC231S-Q1 Programmer's Guide For Display Applications.