SFFS983A August 2025 – October 2026 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G3529-Q1
In this test method, DAC is setup per application configuration, the output of DAC is monitored using ADC. Anytime DAC values are updated, ADC has to be triggered, allowing for the DAC settling time and the ADC output to be checked against the expected value.