SFFS983A August 2025 – October 2026 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G3529-Q1
This test provides increased coverage on multipoint latent faults (locations in FLASH which are accessed only on specific exception conditions that cannot be accessed during multiple on and off cycles). These locations can develop multipoint faults over time. To cover these kind of locations, a CRC test is done on the regions that are expected to be used by application.