SFFS983A August 2025 – October 2026 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G3529-Q1
In this test mechanism, one of the DMA channels is dedicated to diagnostic test. This channel can be configured to do transfers of known data content from a fixed source (SRAM or FLASH) to a fixed destination (SRAM or CRC engine). Periodically the diagnostic channel can be triggered in software and the proper transfer of data can be checked in software.