SFFSA74A March   2026  â€“ May 2026 TPS62A212-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the TPS62A2xx-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality.
BNo device damage, but loss of functionality.
CNo device damage, but performance degradation.
DNo device damage, no impact to functionality or performance.

Figure 4-1 shows the TPS62A2xx-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TPS62A2xx-Q1 datasheet.

TPS62A2xx-Q1 TPS62A212-Q1 Pin DiagramFigure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • The assumption is that the device is running in the typical application, please refer to the Simplified Schematics in the TPS62A2xx-Q1 datasheet.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
EN1The device operates as normal. The device is disabled.B
AGND2The device operates as normal, but the accuracy of the output voltage becomes increasingly worse.C
VIN3The device does not power up and there is no output voltage.B
VIN4The device does not power up and there is no output voltage.B
GND5The device operates as normal.D
SW6The device is potentially damaged.A
SW7The device is potentially damaged.A
SW8The device is potentially damaged.A
SW9The device is potentially damaged.A
GND10The device operates as normal.D
VIN11The device does not power up and there is no output voltage.B
VIN12The device does not power up and there is no output voltage.B
MODE/SYNC13The device operates as normal and enters the FPWM mode of operation.B
PG14The device operates as normal, but there is a loss of indication on the PG pin.B
VSET15The device operates as normal. The VSET pin defines the start-up voltage.B
CONF16The device operates as normal. The CONF pin defines the switching frequency and output voltage.B
COMP17The device operates as normal. The COMP pin defines the compensation setting.B
VOS18The device operates at the maximum duty cycle operation and the output voltage is unregulated.B
GND19The device operates as normal.D
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
EN1The pin is internally terminated with a 3MΩ resistor to GND. The device is disabled.D
AGND2The device operates as normal, but the accuracy of the output voltage becomes increasingly worse.C
VIN3The device operates as normal. The alternative VIN pins are still connected.C
VIN4The device operates as normal. The alternative VIN pins are still connected.C
GND5The device operates as normal. The alternative GND pins are still connected.C
SW6The device operates as normal. The alternative SW pins are still connected.C
SW7The device operates as normal. The alternative SW pins are still connected.C
SW8The device operates as normal. The alternative SW pins are still connected.C
SW9The device operates as normal. The alternative SW pins are still connected.C
GND10The device operates as normal. The alternative GND pins are still connected.C
VIN11The device operates as normal. The alternative VIN pins are still connected.C
VIN12The device operates as normal. The alternative VIN pins are still connected.C
MODE/SYNC13The device operates as normal. The operation mode is undefined.B
PG14The device operates as normal, and there is a loss of indication on the PG pin.B
VSET15The device operates as normal. The start-up voltage is undefined.B
CONF16The device operates as normal. The switching frequency and output voltage are undefined.B
COMP17The device operates as normal. The compensation setting is undefined.B
VOS18The device goes out of regulation. The duty cycle is clamped at the maximum level.B
GND19The device operates as normal. The alternative GND pins are still connected.C
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure EffectsFailure Effect Class
EN12The device operates as normal. The device is disabled.B
AGND23The device does not power up and there is no output voltage.B
VIN34The device operates as normal.D
VIN45The device does not power up and there is no output voltage.B
GND56The device is potentially damaged.A
SW67The device operates as normal.D
SW78The device operates as normal.D
SW89The device operates as normal.D
SW910The device is potentially damaged.A
GND1011The device does not power up and there is no output voltage.B
VIN1112The device operates as normal.D
VIN1213The device operates as normal and enters the PFM/PWM mode of operation.B
MODE/SYNC1314The device is potentially damaged.A
PG1415The device is potentially damaged.A
VSET1516The device does power up, but with the incorrect output voltage and switching frequency.B
CONF1617The device does power up, but with the incorrect output voltage and switching frequency.B
COMP1718The device is potentially damaged, or the device powers up with an incorrect compensation setting and the efficiency of the device degrades.A
VOS1819The device operates at the maximum duty cycle operation and the output voltage is unregulated.B
GND191The device operates as normal. The device is disabled.B
Table 4-5 Pin FMA for Device Pins Short-Circuited to VIN
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
EN1The device operates as normal.D
AGND2The device does not power up and there is no output voltage.B
VIN3The device operates as normal.D
VIN4The device operates as normal.D
GND5The device does not power up and there is no output voltage.B
SW6The device is potentially damaged.A
SW7The device is potentially damaged.A
SW8The device is potentially damaged.A
SW9The device is potentially damaged.A
GND10The device does not power up and there is no output voltage.B
VIN11The device operates as normal.D
VIN12The device operates as normal.D
MODE/SYNC13The device operates as normal and enters the PFM/PWM mode of operation.B
PG14The device is potentially damaged.A
VSET15The device operates as normal. The VSET pin defines the output voltage.B
CONF16The device operates as normal. The CONF pin defines the switching frequency and output voltage.B
COMP17The device operates as normal. The COMP pin defines the compensation setting.B
VOS18The device is potentially damaged.A
GND19The device does not power up and there is no output voltage.B