SFFSA81 March 2025 OPA810-Q1
The failure mode distribution estimation for the OPA810-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| Output is floating, open | 20 |
| Output is stuck, high | 20 |
| Output is stuck, low | 20 |
| Output functional, not in specification | 40 |