OPA810-Q1

ACTIVE

Automotive, 27V, 140MHz, single channel, high performance, RRIO FET input op amp

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.75 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 27 GBW (typ) (MHz) 70 BW at Acl (MHz) 140 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 200 Vn at flatband (typ) (nV√Hz) 6.3 Vn at 1 kHz (typ) (nV√Hz) 9.5 Iq per channel (typ) (mA) 3.7 Vos (offset voltage at 25°C) (max) (mV) 0.5 Rail-to-rail In, Out Features C-Load Drive Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable CMRR (typ) (dB) 100 Input bias current (max) (pA) 20 Offset drift (typ) (µV/°C) 2.5 Iout (typ) (mA) 75 2nd harmonic (dBc) 101 3rd harmonic (dBc) 101 Frequency of harmonic distortion measurement (MHz) 1
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.75 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 27 GBW (typ) (MHz) 70 BW at Acl (MHz) 140 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 200 Vn at flatband (typ) (nV√Hz) 6.3 Vn at 1 kHz (typ) (nV√Hz) 9.5 Iq per channel (typ) (mA) 3.7 Vos (offset voltage at 25°C) (max) (mV) 0.5 Rail-to-rail In, Out Features C-Load Drive Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable CMRR (typ) (dB) 100 Input bias current (max) (pA) 20 Offset drift (typ) (µV/°C) 2.5 Iout (typ) (mA) 75 2nd harmonic (dBc) 101 3rd harmonic (dBc) 101 Frequency of harmonic distortion measurement (MHz) 1
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature: –40°C to +125°C, TA
  • Gain-bandwidth product: 70MHz
  • Small-signal bandwidth: 140MHz
  • Slew rate: 200V/µs
  • Wide supply range: 4.75V to 27V
  • Low noise:
    • Input voltage noise: 6.3nV/√Hz (f = 500kHz)
    • Input current noise: 5fA/√Hz (f = 10kHz)
  • Rail-to-rail input and output:
    • FET input stage: 2pA input bias current (typical)
    • High linear output current: 75mA
  • Input offset: ±550µV (maximum)
  • Offset drift: ±2.5µV/°C (typical)
  • Low power: 3.7mA/channel
  • AEC-Q100 qualified for automotive applications:
    • Temperature: –40°C to +125°C, TA
  • Gain-bandwidth product: 70MHz
  • Small-signal bandwidth: 140MHz
  • Slew rate: 200V/µs
  • Wide supply range: 4.75V to 27V
  • Low noise:
    • Input voltage noise: 6.3nV/√Hz (f = 500kHz)
    • Input current noise: 5fA/√Hz (f = 10kHz)
  • Rail-to-rail input and output:
    • FET input stage: 2pA input bias current (typical)
    • High linear output current: 75mA
  • Input offset: ±550µV (maximum)
  • Offset drift: ±2.5µV/°C (typical)
  • Low power: 3.7mA/channel

The OPA810-Q1 is a single-channel, field-effect transistor (FET) input, voltage-feedback operational amplifier (op amp) with bias current in the picoampere (pA) range. The OPA810-Q1 is unity-gain stable with a small-signal, unity-gain bandwidth of 140MHz, and offers excellent dc precision and dynamic ac performance at a low quiescent current (IQ) of 3.7mA per channel. The OPA810-Q1 is fabricated on Texas Instruments’ proprietary, high-speed SiGe BiCMOS process and achieves significant performance improvements over comparable FET-input amplifiers at similar levels of quiescent power. With a gain-bandwidth product (GBWP) of 70MHz, slew rate of 200V/µs, and low-noise voltage of 6.3nV/√Hz, the OPA810-Q1 is designed for use in a wide range of high-fidelity data-acquisition and signal-processing applications.

The OPA810-Q1 features rail-to-rail inputs and outputs, and delivers 75mA of linear output current designed to drive optoelectronic components and analog-to-digital converter (ADC) inputs or buffer digital-to-analog converter (DAC) outputs into heavy loads.

The OPA810-Q1 is specified over the extended industrial temperature range of –40°C to +125°C. The OPA810-Q1 is available in SOT-23 package.

The OPA810-Q1 is a single-channel, field-effect transistor (FET) input, voltage-feedback operational amplifier (op amp) with bias current in the picoampere (pA) range. The OPA810-Q1 is unity-gain stable with a small-signal, unity-gain bandwidth of 140MHz, and offers excellent dc precision and dynamic ac performance at a low quiescent current (IQ) of 3.7mA per channel. The OPA810-Q1 is fabricated on Texas Instruments’ proprietary, high-speed SiGe BiCMOS process and achieves significant performance improvements over comparable FET-input amplifiers at similar levels of quiescent power. With a gain-bandwidth product (GBWP) of 70MHz, slew rate of 200V/µs, and low-noise voltage of 6.3nV/√Hz, the OPA810-Q1 is designed for use in a wide range of high-fidelity data-acquisition and signal-processing applications.

The OPA810-Q1 features rail-to-rail inputs and outputs, and delivers 75mA of linear output current designed to drive optoelectronic components and analog-to-digital converter (ADC) inputs or buffer digital-to-analog converter (DAC) outputs into heavy loads.

The OPA810-Q1 is specified over the extended industrial temperature range of –40°C to +125°C. The OPA810-Q1 is available in SOT-23 package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet OPA810-Q1 Automotive, 140MHz, Rail-to-Rail Input/Output, FET-Input Operational Amplifier datasheet PDF | HTML May 13, 2025
Functional safety information OPA810-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Mar 21, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-OPA-SOT-1A — Single operational amplifier evaluation module for SOT-23 5-pin and 6-pin packages

DEM-OPA-SOT-1A is a demonstration board that evaluates the operation and performance of high-speed, wide-bandwidth operational amplifiers. This unpopulated PC board is compatible with products offered in the small-outline transistor (SOT) DBV package.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos