SFFSAD0 April 2025 HDC3120-Q1
The failure mode distribution estimation for HDC3120-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| RH output or TEMP output is incorrect and out of specification | 65 |
| RH output or TEMP output oscillating and unstable | 25 |
| Device not powering on correctly | 5 |
| RESET_EN asserts incorrectly | 5 |