SFFSAD5 July   2025 TPS7B87-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 TO-252 Package
    2. 2.2 HSOIC Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 TO-252 Package
    2. 4.2 HSOIC Package B Version
  7. 5Revision History

TO-252 Package

Figure 4-1 shows the TPS7B87-Q1 pin diagram for the TO-252 package. For a detailed description of the device pins, see the Pin Configuration and Functions section in the TPS7B87-Q1 data sheet.

TPS7B87-Q1 Pin Diagram (TO-252 Package) Figure 4-1 Pin Diagram (TO-252 Package)
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
IN1Power is not supplied to the device. System performance depends on upstream current limiting. B
PG2Power-good never asserts when the output voltage is at target, thus, potentially effecting power sequencing.B
GND3No effect. Normal operation.D
DELAY4Ground current is permanently increased.C
OUT5Regulation is not possible; the device operates at current limit. The device can cycle in and out of thermal shutdown.B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
IN1Power is not supplied to the device, resulting in no output voltage. B
PG2The power-good signal is not accessible. Power sequencing can be effected.B
GND3There is no current loop for the supply voltage. The device is not operational and does not regulate.B
DELAY4The power-good delay is set to the minimum delay time, t(DLY_FIX).C
OUT5The device output is disconnected from the load.B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effects Failure Effect Class
IN 1 2 - PG Power-good functionality cannot operate correctly. PG can be damaged if the absolute maximum rating (20V) is violated. A
B
PG 2 3 - GND Power-good never asserts when the output voltage is at target, thus, potentially effecting power sequencing. B
GND 3 4 - DELAY Ground current is permanently increased. C
DELAY 4 5 - OUT PG can incorrectly assert when the output voltage is not at target. The pin absolute maximum rating (6V max) can be exceeded and the pin can be damaged. A
B
Table 4-5 Pin FMA for Device Pins Short-Circuited to VIN
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
IN 1 No effect. Normal operation. D
PG 2 Power-good functionality cannot operate correctly. PG can be damaged if the absolute maximum rating (20V) is violated. A
B
GND 3 Power is not supplied to the device. System performance depends on upstream current limiting. B
DELAY 4 PG can incorrectly assert when the output voltage is not at target. The pin absolute maximum rating (6V max) can be exceeded and the pin can be damaged. A
B
OUT 5 Output held at VIN, regulation is not possible. Damage is possible if the absolute maximum rating is exceeded (20V max). A
B