SFFSAJ7 June   2025 INA187-Q1 , INA299-Q1

 

  1.   1
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
  6. 5Revision History

Overview

This document contains information for INA187-Q1 and INA299-Q1 (SC70-6 package) to aid in a functional safety system design. This document applies to the following devices:

  • INA187-Q1
  • INA299-Q1

Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

INA187-Q1 INA299-Q1 Functional Block DiagramFigure 1-1 Functional Block Diagram

INA187-Q1 and INA299-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.