This document contains information
for the TPS7A14-Q1 (DRV package) to aid in a functional safety system design.
Information provided are:
- Functional safety failure in time
(FIT) rates of the semiconductor component estimated by the application of
industry reliability standards
- Component failure modes and
distribution (FMD) based on the primary function of the device
- Pin failure mode analysis (pin
FMA)
Figure 1-1 shows the device functional block diagram for reference.
The
TPS7A14-Q1 was developed using a quality-managed
development process, but was not developed in accordance with the IEC 61508 or ISO 26262
standards.