Home Power management Linear & low-dropout (LDO) regulators
NEW

TPS7A14-Q1

ACTIVE

Automotive, 1A, low-input and low-output-voltage ultra-low dropout regulator

Product details

Rating Automotive Vin (max) (V) 2.2 Vin (min) (V) 0.7 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 2 Vout (min) (V) 0.5 Fixed output options (V) 0.5, 0.6, 0.75, 0.8, 0.9, 1, 1.05, 1.1, 1.2, 1.8 Noise (µVrms) 7.2 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.0056 Features Enable, Output discharge Thermal resistance θJA (°C/W) 72.7 TI functional safety category Functional Safety-Compliant Load capacitance (min) (µF) 1.5 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 140 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 2.2 Vin (min) (V) 0.7 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 2 Vout (min) (V) 0.5 Fixed output options (V) 0.5, 0.6, 0.75, 0.8, 0.9, 1, 1.05, 1.1, 1.2, 1.8 Noise (µVrms) 7.2 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.0056 Features Enable, Output discharge Thermal resistance θJA (°C/W) 72.7 TI functional safety category Functional Safety-Compliant Load capacitance (min) (µF) 1.5 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 140 Operating temperature range (°C) -40 to 125
WSON (DRV) 6 4 mm² (2 mm × 2 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: -40°C to +125°C
    • Junction temperature: -40°C to +150°C
  • Ultra-low input voltage range: 0.7V to 2.2V
  • High efficiency:
    • Dropout voltage at 1A: 140mV max
    • Specified for VIN = VOUT +150mV
  • Excellent load transient response:
    • 25mV for ILOAD = 3mA to 500mA in 20µs
  • Accuracy over load, line, and temperature: +1%, -1.25%
  • High PSRR:
    • 80dB at 1kHz (VOUT = 0.8V, IOUT = 500mA)
  • Available in fixed-output voltages:
    • 0.5V to 2.0V (in 25mV steps)
  • VBIAS range: 2.2V to 5.5V
  • 6-pin WSON (2mm × 2mm) package with wettable flanks
  • Active output discharge
  • Functional Safety-Capable
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: -40°C to +125°C
    • Junction temperature: -40°C to +150°C
  • Ultra-low input voltage range: 0.7V to 2.2V
  • High efficiency:
    • Dropout voltage at 1A: 140mV max
    • Specified for VIN = VOUT +150mV
  • Excellent load transient response:
    • 25mV for ILOAD = 3mA to 500mA in 20µs
  • Accuracy over load, line, and temperature: +1%, -1.25%
  • High PSRR:
    • 80dB at 1kHz (VOUT = 0.8V, IOUT = 500mA)
  • Available in fixed-output voltages:
    • 0.5V to 2.0V (in 25mV steps)
  • VBIAS range: 2.2V to 5.5V
  • 6-pin WSON (2mm × 2mm) package with wettable flanks
  • Active output discharge
  • Functional Safety-Capable

The TPS7A14-Q1 is a small, ultra low-dropout regulator (LDO) with excellent transient response. This device can source 1A with outstanding ac performance (load and line transient responses). The input voltage range is 0.7V to 2.2V, and the output range is 0.5V to 2.0V with a very high accuracy of 1% over load, line, and temperature.

The primary power path is through the IN pin and can be connected to a power supply as low as 50mV above the output voltage. All electrical characteristics (including excellent output voltage tolerance, transient response, and PSRR) are specified for input voltages 100mV greater than the output voltage, thereby yielding high practical efficiency. This regulator supports very low input voltages with the use of a higher, externally supplied VBIAS rail that is used to power the internal circuitry of the LDO. For example, the supply voltage to the IN pin can be the output of a high-efficiency, DC/DC step-down regulator and the BIAS pin supply voltage can be a rechargeable battery.

The TPS7A14-Q1 is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A14-Q1 is available in a 2mm × 2mm, 6-pin WSON package.

The TPS7A14-Q1 is a small, ultra low-dropout regulator (LDO) with excellent transient response. This device can source 1A with outstanding ac performance (load and line transient responses). The input voltage range is 0.7V to 2.2V, and the output range is 0.5V to 2.0V with a very high accuracy of 1% over load, line, and temperature.

The primary power path is through the IN pin and can be connected to a power supply as low as 50mV above the output voltage. All electrical characteristics (including excellent output voltage tolerance, transient response, and PSRR) are specified for input voltages 100mV greater than the output voltage, thereby yielding high practical efficiency. This regulator supports very low input voltages with the use of a higher, externally supplied VBIAS rail that is used to power the internal circuitry of the LDO. For example, the supply voltage to the IN pin can be the output of a high-efficiency, DC/DC step-down regulator and the BIAS pin supply voltage can be a rechargeable battery.

The TPS7A14-Q1 is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A14-Q1 is available in a 2mm × 2mm, 6-pin WSON package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS7A14-Q1 Automotive 1A, Low VIN , Low VOUT , Ultra-Low Dropout Regulator datasheet PDF | HTML Aug 10, 2026
Functional safety information TPS7A14-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Jun 30, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A14EVM-095 — TPS7A14 evaluation module for ultra-low noise positive voltage regulator

The Texas Instrument TPS7A14 evaluation module (EVM) evaluates the operation and performance of the TPS7A14 family of linear regulators. This EVM configuration contains a single low-noise, small size, linear regulator for a wide range of applications. The regulator is capable of delivering up to 1 (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos