SFFSB63 September 2026 TPS1HC120-Q1
| Class | Failure Effects |
|---|---|
| A | Potential device damage that affects functionality. |
| B | No device damage, but loss of functionality. |
| C | No device damage, but performance degradation. |
| D | No device damage, no impact to functionality or performance. |
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| FLT1 | 1 | The reported current limit, short circuit, or thermal shutdown status is potentially erroneous. | B |
| ILIM | 2 | The current limit is set at 2.1A typical, as per the datasheet. | C |
| EN_AUX | 3 | No effect if EN is not also shorted to ground. | D |
| EN | 4 | The FET is turned off. | B |
| FLT2 | 5 | The reported ON state open load fault status is potentially erroneous. | B |
| GND | 6 | Any GND network, connected for protection, is bypassed. | B |
| VOUT | 7 | The current limit of the device engages, and thermal protection turns off the FET. | B |
| VBB | 8 | The output stages are not powered, and the FET does not turn ON. | B |
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| FLT1 | 1 | Current limit, short circuit, or thermal shutdown condition is not reported. | B |
| ILIM | 2 | Current limit is set at 2.1A as per datasheet. | C |
| EN_AUX | 3 | No effect if EN1 is also not open circuited. | D |
| EN | 4 | The FET is turned off. | B |
| FLT2 | 5 | ON state open load fault is not reported. | B |
| GND | 6 | The loss of ground detection engages, and the device turns OFF. | B |
| VOUT | 7 | During the ON state of the device, output is disconnected. | B |
| VBB | 8 | The device is not powered. | B |
| Pin Name | Pin No. | Shorted to | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|---|
| FLT1 | 1 | 2 (ILIM) | Current limit and fault response are not predictable. | B |
| ILIM | 2 | 3 (EN_AUX) | Current limit value is not predictable. | B |
| EN_AUX | 3 | 4 (EN) | No effect. | D |
| FLT2 | 5 | 6 (GND) | The reported ON state open load fault status is potentially erroneous. | B |
| GND | 6 | 7 (VOUT) | The current limit of the device engages, and thermal protection turns off the FET. | B |
| VOUT | 7 | 8 (VBB) | The output is pulled to the supply voltage. | B |
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| FLT1 | 1 | If pin voltage exceeds the absolute maximum rating, device damage is possible due to voltage breakdown on the ESD circuit. | A |
| ILIM | 2 | If pin voltage exceeds the absolute maximum rating, device damage is possible due to voltage breakdown on the ESD circuit. | A |
| EN_AUX | 3 | If pin voltage exceeds the absolute maximum rating, device damage is possible due to voltage breakdown on the ESD circuit. | A |
| EN | 4 | If pin voltage exceeds the absolute maximum rating, device damage is possible due to voltage breakdown on the ESD circuit. | A |
| FLT2 | 5 | If pin voltage exceeds the absolute maximum rating, device damage is possible due to voltage breakdown on the ESD circuit. | A |
| GND | 6 | The supply power is bypassed, and the device stays OFF. | B |
| VOUT | 7 | The output is pulled to the supply voltage. | B |
| VBB | 8 | No effect. | D |