Home Power management High-side switches & controllers High-side switches
NEW

TPS1HC120-Q1

ACTIVE

TPS1HC120-Q1

ACTIVE

Product details

Number of channels 1 Rating Automotive Operating voltage (max) (V) 28 Operating voltage (min) (V) 3 Ron (typ) (mΩ) 120 Imax (A) 1.5 Current limit (max) (A) 2.1 Current limit (min) (A) 0.2 Current limit type Adjustable FET Internal Features Output Short-Circuit and Overload Protection, Thermal shutdown, UVLO, Under voltage lock out Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
Number of channels 1 Rating Automotive Operating voltage (max) (V) 28 Operating voltage (min) (V) 3 Ron (typ) (mΩ) 120 Imax (A) 1.5 Current limit (max) (A) 2.1 Current limit (min) (A) 0.2 Current limit type Adjustable FET Internal Features Output Short-Circuit and Overload Protection, Thermal shutdown, UVLO, Under voltage lock out Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
SOT-5X3 (DYC) 8 2.52 mm² (2.1 mm × 1.2 mm)
  • Single-channel smart automotive high-side switch with full diagnostics
    • Open-drain status output
    • Current sense analog output (Section 4)
    • ON state open-load detection
  • Wide operating voltage: 3V to 28V
  • Low standby current, < 0.5µA at 85°C
  • Operating junction temperature, –40°C to 150°C
  • Selectable current limit from 0.2A to 2.1A
  • Protection
    • Overload and short-circuit protection
    • Inductive load negative voltage clamp
    • Undervoltage Lockout (UVLO) protection
    • Thermal shutdown and swing with self recovery
    • Loss-of-GND, loss-of-battery, and reverse battery protection
    • Auto-retry on soft-short, latch on hard-short
  • Diagnostic
    • Fault report for fast interrupt
    • On-state output open-load detection
    • Overcurrent and short-to-ground detection
    • Thermal shutdown and swing detection
  • Qualifications
    • AEC-Q100 qualified for automotive:
      • Temperature: –40°C to 125°C, TA
    • Electrical transient disturbance immunity certification of ISO7637-2 and ISO16750-2
  • 8-pin small form factor SOT package
  • Functional Safety Capable
  • Single-channel smart automotive high-side switch with full diagnostics
    • Open-drain status output
    • Current sense analog output (Section 4)
    • ON state open-load detection
  • Wide operating voltage: 3V to 28V
  • Low standby current, < 0.5µA at 85°C
  • Operating junction temperature, –40°C to 150°C
  • Selectable current limit from 0.2A to 2.1A
  • Protection
    • Overload and short-circuit protection
    • Inductive load negative voltage clamp
    • Undervoltage Lockout (UVLO) protection
    • Thermal shutdown and swing with self recovery
    • Loss-of-GND, loss-of-battery, and reverse battery protection
    • Auto-retry on soft-short, latch on hard-short
  • Diagnostic
    • Fault report for fast interrupt
    • On-state output open-load detection
    • Overcurrent and short-to-ground detection
    • Thermal shutdown and swing detection
  • Qualifications
    • AEC-Q100 qualified for automotive:
      • Temperature: –40°C to 125°C, TA
    • Electrical transient disturbance immunity certification of ISO7637-2 and ISO16750-2
  • 8-pin small form factor SOT package
  • Functional Safety Capable

The TPS1HC120-Q1 is a fully protected high-side switch, with integrated NMOS power FET and charge pump, designed to meet the requirements of 12V automotive systems. The low RON (120mΩ typical) minimizes the device power dissipation when driving a wide range of output load current up to 1.5A.

The device integrates protection features such as thermal shutdown, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. The device implements a selectable high-accuracy current limit that improves the reliability of the system by reducing inrush current when driving large capacitive loads. For the D variant, the device also provides an accurate current sense that allows for improved load diagnostics such as overload and open-load detection. Low logic high threshold, VIH, of 1.5V on the input pins allow use of MCUs down to 1.8V.

The TPS1HC120-Q1 can be used to drive a wide variety of resistive, inductive, and capacitive loads, including ADAS cameras, LEDs, relays, solenoids, and heaters. The device is available in a 8-pin, ultra-small form-factor 2.1mm × 1.6mm SOT package with 0.5mm pin pitch, minimizing the PCB footprint.

The TPS1HC120-Q1 is a fully protected high-side switch, with integrated NMOS power FET and charge pump, designed to meet the requirements of 12V automotive systems. The low RON (120mΩ typical) minimizes the device power dissipation when driving a wide range of output load current up to 1.5A.

The device integrates protection features such as thermal shutdown, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. The device implements a selectable high-accuracy current limit that improves the reliability of the system by reducing inrush current when driving large capacitive loads. For the D variant, the device also provides an accurate current sense that allows for improved load diagnostics such as overload and open-load detection. Low logic high threshold, VIH, of 1.5V on the input pins allow use of MCUs down to 1.8V.

The TPS1HC120-Q1 can be used to drive a wide variety of resistive, inductive, and capacitive loads, including ADAS cameras, LEDs, relays, solenoids, and heaters. The device is available in a 8-pin, ultra-small form-factor 2.1mm × 1.6mm SOT package with 0.5mm pin pitch, minimizing the PCB footprint.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS1HC120-Q1, 120mΩ, 1.5A, Single-Channel Automotive Smart High-Side Switch datasheet (Rev. A) PDF | HTML Oct 8, 2026
Functional safety information TPS1HC120-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Sep 22, 2026
Application note Basics of High-Side Switches and Controllers PDF | HTML Mar 31, 2026
Application note How To Drive Resistive, Inductive, Capacitive, and Lighting Loads (Rev. E) PDF | HTML Mar 9, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS1HC120Q1EVM — TPS1HC120-Q1 evaluation module

The TPS1HC120Q1EVM is a hardware evaluation module (EVM) used to evaluate the functionality and performance of the TPS1HC120-Q1 high side switch. The TPS1HC120Q1EVM is designed to be used as a standalone board with an attached voltage supply and output load. Features such as overcurrent, (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DYC) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos