SFFSBD0 September   2026 LMR71915

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 DDA (HSOIC, 8) Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Failure Mode Distribution (FMD)

The failure mode distribution estimation for the LMR71907 and LMR71915 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure Modes Failure Mode Distribution (%)
No SW output 45
SW output not in specification – voltage or timing 45
SW driver stuck on 5
PGOOD false trip or fails to trip 5