Home Power management DC/DC switching regulators DC/DC converters

LMR71915

PREVIEW

Product details

Rating Catalog Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 120 Vin (min) (V) 6 Vout (max) (V) 90 Vout (min) (V) 1.2 Switch current limit (typ) (A) 0.5 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000005 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
Rating Catalog Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 120 Vin (min) (V) 6 Vout (max) (V) 90 Vout (min) (V) 1.2 Switch current limit (typ) (A) 0.5 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000005 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm)
  • Designed for reliability in rugged applications
    • Wide input voltage range of 6V to 115V
    • Junction temperature range: –40°C to +150°C
    • Fixed 3ms internal soft-start timer
    • Peak and valley current-limit protection
    • Input UVLO and thermal shutdown protection
  • Designed for scalable industrial power supplies and battery packs
    • Low minimum on time of 30ns and minimum off time of 50ns
    • Adjustable switching frequency up to 1MHz
    • Diode emulation for high light-load efficiency
    • Auto mode with low quiescent current (5µA typical)
    • FPWM for Fly-Buck converter capability
    • 1µA shutdown quiescent current
    • Pin-to-pin compatible with LM5169, LM5168, LM5164, LM5163, and LM5013
    • Similar pinout and functionality to LM5017 and LM34927
  • Integration reduces design size and cost
    • COT mode control architecture
    • Integrated 0.7Ω NFET buck switch
    • Integrated 0.35Ω NFET synchronous rectifier
    • 1V internal voltage reference
    • No loop compensation components
    • Internal VCC bias regulator and boot diode
    • Open-drain power-good indicator
    • SOIC PowerPAD™-8 integrated circuit package
  • Designed for reliability in rugged applications
    • Wide input voltage range of 6V to 115V
    • Junction temperature range: –40°C to +150°C
    • Fixed 3ms internal soft-start timer
    • Peak and valley current-limit protection
    • Input UVLO and thermal shutdown protection
  • Designed for scalable industrial power supplies and battery packs
    • Low minimum on time of 30ns and minimum off time of 50ns
    • Adjustable switching frequency up to 1MHz
    • Diode emulation for high light-load efficiency
    • Auto mode with low quiescent current (5µA typical)
    • FPWM for Fly-Buck converter capability
    • 1µA shutdown quiescent current
    • Pin-to-pin compatible with LM5169, LM5168, LM5164, LM5163, and LM5013
    • Similar pinout and functionality to LM5017 and LM34927
  • Integration reduces design size and cost
    • COT mode control architecture
    • Integrated 0.7Ω NFET buck switch
    • Integrated 0.35Ω NFET synchronous rectifier
    • 1V internal voltage reference
    • No loop compensation components
    • Internal VCC bias regulator and boot diode
    • Open-drain power-good indicator
    • SOIC PowerPAD™-8 integrated circuit package

The LMR71915 and LMR71907 synchronous buck converters are designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on time of 30ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48V nominal input to low-voltage rails for reduced system complexity and design cost. The LMR719xx operates during input voltage dips as low as 6V, at nearly 100% duty cycle if needed, making the device an excellent choice for wide input supply range industrial and high cell count battery pack applications.

With integrated high-side and low-side power MOSFETs, the LMR71915 delivers up to 1.5A of output current and the LMR71907 delivers up to 0.75A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. The LMR719xx is available in FPWM or auto mode versions. FPWM mode provides forced CCM operation across the entire load range supporting isolated Fly-Buck converter applications. Auto mode enables ultra-low IQ and diode emulation mode operation for high light-load efficiency.

The LMR71915 and LMR71907 synchronous buck converters are designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on time of 30ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48V nominal input to low-voltage rails for reduced system complexity and design cost. The LMR719xx operates during input voltage dips as low as 6V, at nearly 100% duty cycle if needed, making the device an excellent choice for wide input supply range industrial and high cell count battery pack applications.

With integrated high-side and low-side power MOSFETs, the LMR71915 delivers up to 1.5A of output current and the LMR71907 delivers up to 0.75A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. The LMR719xx is available in FPWM or auto mode versions. FPWM mode provides forced CCM operation across the entire load range supporting isolated Fly-Buck converter applications. Auto mode enables ultra-low IQ and diode emulation mode operation for high light-load efficiency.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMR719xx 1.5A, 0.75A, 115V, Step-Down Converter With Fly-Buck Converter Capability datasheet PDF | HTML Jul 16, 2025
Functional safety information LMR71907 and LMR71915 Functional Safety FIT Rate, FMD, and Pin FMA PDF | HTML Sep 11, 2026
Certificate LMR71915EVM-FLBK EU Declaration of Conformity (DoC) Jun 23, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR71915EVM-FLBK — LMR71915EVM-FLBK Fly-Buck™ converter evaluation module

The LMR71915EVM-FLBK is a Fly-Buck™ converter that uses the LMR71915FDDAR to produce a regulated 12V output capable of supplying a 625mA load on the primary side of the transformer with a switching frequency of 500kHz. A reflected output of 12V, providing up to 625mA, is available on the secondary (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos