SFFSBF2 June 2026 TPS62810 , TPS62811 , TPS62812 , TPS62813
This section provides a failure mode analysis (FMA) for the pins of the TPS6281x. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
| Class | Failure Effects |
|---|---|
| A | Potential device damage that affects functionality. |
| B | No device damage, but loss of functionality. |
| C | No device damage, but performance degradation. |
| D | No device damage, no impact to functionality or performance. |
Figure 4-1shows the TPS6281x pin diagram for the VQFN package. For a detailed description of the device pins, see the Pin Configuration and Functions section in the TPS6281x datasheet.
Figure 4-1 Pin
DiagramFollowing are the assumptions of use and the device configuration assumed for the pin FMA in this section:
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| MODE/SYNC | 1 | The device functions as intended. | D |
| VIN | 2 | The device does not power up. | B |
| SW | 3 | The device is potentially damages. | A |
| GND | 4 | There is no effect to the device. | D |
| FB | 5 | The output voltage is regulated to VIN (100% mode). | B |
| SS/TR | 6 | The device is not functional. | B |
| COMP/FSET | 7 | The device functions as intended. | D |
| EN | 8 | The device functions as intended. | D |
| PG | 9 | The device functions as intended. | D |
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| MODE/SYNC | 1 | The operation of the device is undetermined. | B |
| VIN | 2 | The device does not power up. | B |
| SW | 3 | The device is not functional, open loop operation. | B |
| GND | 4 | The device is not functional. | B |
| FB | 5 | The output voltage behavior is undetermined; open loop operation. | B |
| SS/TR | 6 | The device functions as intended. | D |
| COMP/FSET | 7 | The device functions as intended. | D |
| EN | 8 | The operation of the device is undetermined; the device potentially power up or potentially does not power up. | B |
| PG | 9 | The device functions as intended. | B |
| Pin Name | Pin No. | Shorted to | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|---|
| MODE/SYNC | 1 | PG | The device runs FPWM mode once the PG pin is high impedance. | B |
| FB | 5 | SS/TR | The operation of the device is undetermined, VOUT spikes up to VIN. | B |
| SS/TR | 6 | COMP/FSET | The operation of the device is undetermined. | B |
| EN | 8 | PG | The device does not power up. | B |
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| MODE/SYNC | 1 | The device functions as intended: Forced PWM. | D |
| VIN | 2 | The device functions as intended. | D |
| SW | 3 | The device is potentially damaged. | A |
| GND | 4 | The device does not power up. | B |
| FB | 5 | The device is potentially damaged. | A |
| SS/TR | 6 | The device functions as intended. | D |
| COMP/FSET | 7 | The device functions as intended. | D |
| EN | 8 | The device functions as intended. | D |
| PG | 9 | The device is potentially damaged. | A |