Rating
Catalog
Topology
Buck, Step-Down Converter, Synchronous Buck
Iout (max) (A)
3
Vin (max) (V)
6
Vin (min) (V)
2.75
Vout (max) (V)
5.5
Vout (min) (V)
0.6
Features
Adjustable soft start, Adjustable switching frequency, Enable, Forced PWM, Frequency synchronization, Light-load efficiency, Output discharge, Overcurrent protection, Power good, Prebias startup, Spread Spectrum, Synchronous rectification, Thermal shutdown, Tracking, UVLO fixed
EMI & noise features
Low parasitic Hotrod packaging, Spread Spectrum
Control mode
current mode
Operating temperature range (°C)
-40 to 125
Iq (typ) (A)
0.000015
Duty cycle (max) (%)
100
Rating
Catalog
Topology
Buck, Step-Down Converter, Synchronous Buck
Iout (max) (A)
3
Vin (max) (V)
6
Vin (min) (V)
2.75
Vout (max) (V)
5.5
Vout (min) (V)
0.6
Features
Adjustable soft start, Adjustable switching frequency, Enable, Forced PWM, Frequency synchronization, Light-load efficiency, Output discharge, Overcurrent protection, Power good, Prebias startup, Spread Spectrum, Synchronous rectification, Thermal shutdown, Tracking, UVLO fixed
EMI & noise features
Low parasitic Hotrod packaging, Spread Spectrum
Control mode
current mode
Operating temperature range (°C)
-40 to 125
Iq (typ) (A)
0.000015
Duty cycle (max) (%)
100