SFFSBN5 November   2026 LMR70410-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Overview

This document contains information for LMR70410-Q1 (DDC (SOT-23-THN, 6) package) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 shows the functional block diagram of LMR70410-Q1 for reference.

LMR70410-Q1 LMR70410-Q1 Functional Block Diagram Figure 1-1 LMR70410-Q1 Functional Block Diagram

LMR70410-Q1 were developed using a quality-managed development process, but were not developed in accordance with IEC 61508 or ISO 26262 standards.