Home Power management DC/DC switching regulators DC/DC converters
NEW

LMR70410-Q1

PREVIEW

Product details

Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 28 Vout (min) (V) 0.8 Features Enable, Forced PWM, Light-load efficiency, Overcurrent protection, Pre-bias startup, Synchronous rectification, UVLO fixed Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000005 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 28 Vout (min) (V) 0.8 Features Enable, Forced PWM, Light-load efficiency, Overcurrent protection, Pre-bias startup, Synchronous rectification, UVLO fixed Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000005 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
SOT-23-THN (DDC) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40ºC to 125ºC ambient operating temperature range
  • Configured for rugged automotive applications
    • 4V to 40V input voltage range
    • 1A continuous output current
    • 60ns minimum on-time
    • 2.1MHz fixed switching frequency
    • –40ºC to 150ºC junction temperature range
    • Cycle-by-cycle short-circuit protection
    • Precision enable
    • ±1% voltage reference accuracy
    • 1.8ms internal soft start
  • Small design size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT23-6 package
  • Forced pulse width modulation (FPWM) and pulse frequency modulation (PFM) modes available
  • Pin-to-pin compatibility with existing SOT23-6 devices
    • LMR50410-Q1, TPS560430-Q1
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40ºC to 125ºC ambient operating temperature range
  • Configured for rugged automotive applications
    • 4V to 40V input voltage range
    • 1A continuous output current
    • 60ns minimum on-time
    • 2.1MHz fixed switching frequency
    • –40ºC to 150ºC junction temperature range
    • Cycle-by-cycle short-circuit protection
    • Precision enable
    • ±1% voltage reference accuracy
    • 1.8ms internal soft start
  • Small design size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT23-6 package
  • Forced pulse width modulation (FPWM) and pulse frequency modulation (PFM) modes available
  • Pin-to-pin compatibility with existing SOT23-6 devices
    • LMR50410-Q1, TPS560430-Q1

LMR70410-Q1 is a 40V, 1A synchronous buck switching regulator in an easy to use SOT23-6 package. LMR70410-Q1 can deliver up to 1A DC load current in a small design size and can operate between 4V to 40V DC supply voltage. LMR70410-Q1 operates at a fixed 2.1MHz switching frequency to support the use of relatively small inductors to optimize overall design size.

LMR70410-Q1 features precision enable UVLO which allows the designer to program the input voltage at which the device is turned on or off through the use of a resistor divider between VIN and GND. LMR70410-Q1 implements cycle-by-cycle overcurrent protection which limits the maximum output current even as the output voltage falls to zero. Thermal shutdown is implemented to turn off the LMR70410-Q1 if the junction temperature exceeds the thermal shutdown threshold.

LMR70410-Q1 features both FPWM and PFM variants allowing designs to be optimized for either fixed frequency across load or higher light load efficiency. The internal soft-start time is set internally to be 1.8ms (typical).

LMR70410-Q1 is part of a family of pin-to-pin devices that support load currents ranging from 0.6A to 1A. This family is pin-to-pin compatible with other SOT23-6 devices, such as TPS560430-Q1 and LMR50410-Q1.

LMR70410-Q1 is a 40V, 1A synchronous buck switching regulator in an easy to use SOT23-6 package. LMR70410-Q1 can deliver up to 1A DC load current in a small design size and can operate between 4V to 40V DC supply voltage. LMR70410-Q1 operates at a fixed 2.1MHz switching frequency to support the use of relatively small inductors to optimize overall design size.

LMR70410-Q1 features precision enable UVLO which allows the designer to program the input voltage at which the device is turned on or off through the use of a resistor divider between VIN and GND. LMR70410-Q1 implements cycle-by-cycle overcurrent protection which limits the maximum output current even as the output voltage falls to zero. Thermal shutdown is implemented to turn off the LMR70410-Q1 if the junction temperature exceeds the thermal shutdown threshold.

LMR70410-Q1 features both FPWM and PFM variants allowing designs to be optimized for either fixed frequency across load or higher light load efficiency. The internal soft-start time is set internally to be 1.8ms (typical).

LMR70410-Q1 is part of a family of pin-to-pin devices that support load currents ranging from 0.6A to 1A. This family is pin-to-pin compatible with other SOT23-6 devices, such as TPS560430-Q1 and LMR50410-Q1.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LMR70410-Q1 4V to 40V, 1A Automotive Synchronous Buck Converter datasheet PDF | HTML Oct 9, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR70410QEVM — LMR70410-Q1 evaluation module

The LMR70410-Q1 evaluation module (EVM) provides a working schematic and a platform to evaluate the performance of the LMR704XX-Q1 family of devices. The EVM operates over a wide input voltage range of 5.5V to 40V, providing a regulated 5V output. This EVM is designed to handle up to a 1A load.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos