SGDS015A February 2002 – December 2024 SN74AHC125Q
PRODUCTION DATA
Figure 3-1 D or PW Package, 14-Pin SOIC or TSSOP (Top View)| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1 OE | 1 | I | Output enable |
| 1A | 2 | I | Input |
| 1Y | 3 | O | Output |
| 2 OE | 4 | I | Output enable |
| 2A | 5 | I | Input |
| 2Y | 6 | O | Output |
| 3 OE | 8 | I | Output enable |
| 3A | 9 | I | Input |
| 3Y | 10 | I | Output |
| 4 OE | 13 | I | Output enable |
| 4A | 12 | I | Input |
| 4Y | 11 | O | Output |
| GND | 7 | — | Ground |
| VCC | 14 | I | Supply voltage |