SGDS015A February 2002 – December 2024 SN74AHC125Q
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| VOL(P) | Quiet output, maximum dynamic VOL | 0.8 | V | |
| VOL(V) | Quiet output, minimum dynamic VOL | −0.8 | V | |
| VOH(V) | Quiet output, minimum dynamic VOH | 4.4 | V | |
| VIH(D) | High-level dynamic input voltage | 3.5 | V | |
| VIL(D) | Low-level dynamic input voltage | 1.5 | V | |