SGLK095 July   2025 TPS7H3014-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 TPS7H3014-SEP Space Enhanced Plastic Production Flow
  6. 3Device Qualification
  7. 4Outgas Test Report

Outgas Test Report

Outgassing is performed on assembly material sample containing the same mount and mold compound as the TPS7H3014-SEP product family. A total mass loss (TML) of 1% and collected condensable material (CVCM) of 0.1% is used as a screening level. The outgassing test is performed in a vacuum environment of less than 5 ×10-5 torr according to ASTM E 595 for a duration of 24 hours at 125C.

Table 4-1 Outgas Test Results
SAMPLETML
< 1.0%
CVCM
< 0.1%
TPS7H3014MPWTSEPPASSPASS