SGLK105A October 2025 – November 2025 TPS7H4102-SEP , TPS7H4104-SEP , TPS7H4104-SP
TPS7H410x-SEP is a radiation tolerant device in a plastic package which is qualified and screened for space applications. The device was verified immune to 43MeV-cm2/mg at 125°C for single event latch-up (SEL). Each fabrication lot was tested according to MIL-STD-883 for Radiation Lot Acceptance Tested (RLAT) up to 50krad(Si) and each assembly and test lot follows the process flow shown in Figure 1-1. To maintain the quality of TPS7H410x-SEP, the device is qualified with Space EP requirements. See Section 2 for further details.