SGLS143E December 2002 – March 2025 TPS3820-Q1 , TPS3823-Q1 , TPS3824-Q1 , TPS3825-Q1 , TPS3828-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | VDD | –0.3 | 6 | V |
| RESET, RESET, MR, WDI | –0.3 | VDD + 0.3 | V | |
| Current | Maximum low output, IOL | –5 | 5 | mA |
| Maximum high output, IOH | –5 | 5 | mA | |
| Output range (VO < 0 or VO > VDD), IOK | –10 | 10 | mA | |
| Temperature | Operating free-air temperature, TA | –40 | 125 | °C |
| Storage temperature range, Tstg | –65 | 150 | °C | |