SGLS182C September   2003  – July 2025 TLV2432-Q1 , TLV2432A-Q1 , TLV2434A-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Ordering Information
    1.     6
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics: VDD = 3 V
    5. 5.5 Operating Characteristics: VDD = 3 V
    6. 5.6 Electrical Characteristics: VDD = 5 V
    7. 5.7 Operating Characteristics: VDD = 5 V
    8. 5.8 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Macromodel Information
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Electrical Characteristics: VDD = 3 V

at specified free-air temperature, VDD = 3 V (unless otherwise noted)
PARAMETERTEST CONDITIONSTA(1)MINTYPMAXUNIT
VIOInput offset voltageVIC = 0,
VO = 0,
VDD± = ±1.5 V,
RS = 50 Ω
TLV243x25°C3002000μV
Full range2500
TLV243xA25°C300950
Full range1600
αVIOTemperature coefficient of input offset voltageVIC = 0,
VO = 0,
VDD± = ±1.5 V,
RS = 50 Ω
25°C to 70°C2μV/°C
Input offset voltage long-term drift(3)25°C0.003μV/mo
IIOInput offset current25°C0.5pA
Full range150
IIBInput bias current25°C1pA
Full range300
VICRCommon-mode input voltage range|VIO| ≤ 5 mV,RS = 50 Ω25°C0 to 2.5–0.25 to 2.75V
Full range0.2 to 2.2
VOHHigh-level output voltageIO = –100 μA25°C2.98V
IO = –3 mA25°C2.5
Full range2.25
VOLLow-level output voltageVIC = 1.5 VIOL = 100 μA25°C0.02V
IOL = 3 mA25°C0.83
Full range1
AVDLarge-signal differential voltage amplificationVIC = 2.5 V,
VO = 1 V to 2 V
RL = 2 kΩ(2)25°C1.52.5V/mV
Full range0.5
RL = 1 MΩ(2)25°C750
ridDifferential input resistance25°C1000GΩ
riCommon-mode input resistance25°C1000GΩ
ciCommon-mode input capacitancef = 10 kHz25°C8pF
zoClosed-loop output impedancef = 100 kHz,AV = 1025°C130Ω
CMRRCommon-mode rejection ratioVIC = VICR MIN,
RS = 50 Ω
VO = 1.5 V,25°C6383dB
Full range63
kSVRSupply-voltage rejection ratio (ΔVDD±/ΔVIO)VDD = 2.7 V to 8 V,
VIC = VDD/2,
No load25°C8095dB
Full range80
IDDSupply current (per channel)VO = 1.5 V, No load25°C115150μA
Full range175
Full range is –40°C to 125°C.
Referenced to 2.5 V.
Typical values are based on the input offset voltage shift observed through 168 hours of operating life test at TA = 150°C extrapolated to TA = 25°C using the Arrhenius equation and assuming an activation energy of 0.96 eV.