SGLS182C
September 2003 – July 2025
TLV2432-Q1
,
TLV2432A-Q1
,
TLV2434A-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Ordering Information
6
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Dissipation Ratings
5.3
Recommended Operating Conditions
5.4
Electrical Characteristics: VDD = 3 V
5.5
Operating Characteristics: VDD = 3 V
5.6
Electrical Characteristics: VDD = 5 V
5.7
Operating Characteristics: VDD = 5 V
5.8
Typical Characteristics
6
Application and Implementation
6.1
Application Information
6.1.1
Macromodel Information
7
Device and Documentation Support
7.1
Receiving Notification of Documentation Updates
7.2
Support Resources
7.3
Trademarks
7.4
Electrostatic Discharge Caution
7.5
Glossary
8
Revision History
9
Mechanical, Packaging, and Orderable Information
1
Features
Qualified for automotive applications
ESD protection exceeds 2000V per MIL-STD-883, method 3015; exceeds 200V using machine model (C = 200pF, R = 0)
Output swing includes both supply rails
Extended common-mode input voltage range: 0V to 4.5V (minimum) at 5V single supply
No phase inversion
Low noise: 18nV/√
Hz
(typical) at f = 1kHz
Low input offset voltage: 950μV (maximum) at T
A
= 25°C (TLV243xA-Q1)
Low input bias current: 1pA (typical)
Very low supply current: 125μA per channel (maximum)
600Ω output drive
Macromodel included