SGLS183C August 2003 – July 2025 UCC2808A-1Q1 , UCC2808A-2Q1
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| COMP | 1 | I/O | COMP is the output of the error amplifier and the input of the PWM comparator. See also Section 7.3.1.1. |
| CS | 3 | I | The input to the PWM, peak current, and overcurrent comparators. The overcurrent comparator is only intended for fault sensing. Exceeding the overcurrent threshold causes a soft start cycle. An internal MOSFET discharges the current sense filter capacitor to improve dynamic performance of the power converter. |
| FB | 2 | I | The inverting input to the error amplifier. For best stability, keep FB lead length as short as possible and FB stray capacitance as small as possible. |
| GND | 5 | G | Reference ground and power ground for all functions. Due to high currents, and high frequency operation of the UCC2808A-xQ1, a low impedance circuit board ground plane is highly recommended. |
| OUTA | 7 | I/O | Alternating high current output stages. Both stages are capable of driving the gate of a power MOSFET. Each stage is capable of 500mA peak-source current, and 1A peak-sink current. See also Section 7.3.1.2. |
| OUTB | 6 | ||
| RC | 4 | I | The oscillator programming pin. The oscillator of the UCC2808Ax-Q1 tracks VDD and GND internally, so that variations in power supply rails minimally affect frequency stability. See also Section 7.3.1.3. |
| VDD | 8 | P |
The power input connection for this device. See also Section 7.3.1.4. |