SGLS183C August   2003  – July 2025 UCC2808A-1Q1 , UCC2808A-2Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configurations and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Pin Descriptions
        1. 7.3.1.1 COMP Pin
        2. 7.3.1.2 OUTA and OUTB Pins
        3. 7.3.1.3 RC Pin
        4. 7.3.1.4 VDD Pin
    4. 7.4 Device Functional Modes
      1. 7.4.1 VCC
      2. 7.4.2 Push-Pull or Half-Bridge Function
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
VALUEUNIT
Supply voltage (IDD ≤ 10mA)15V
Supply current(2)20mA
OUTA/OUTB source current (peak)–0.5A
OUTA/OUTB sink current (peak)1A
Analog inputs (FB, CS)–0.3 to VDD 0.3, not to exceed 6V
Power dissipation at TA = 25°C (D package)650mW
TstgStorage temperature–65 to 150°C
TJJunction temperature–55 to 150°C
Lead temperature (soldering, 10 seconds)300°C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime
Currents are positive into, negative out of the specified terminal. Consult the Packaging Section of the Power Supply Control data book for thermal limitations and considerations of packages.