SGLS307Q July 2006 – August 2024 TLK2711-SP
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDD | Supply voltage | Frequency range 1.6Gbps to 2Gbps | 2.375 | 2.5 | 2.625 | V |
| Frequency range 1.6Gbps to 2.5Gbps | 2.5 | 2.6 | 2.7 | |||
| ICC | Supply current | Frequency = 1.6Gbps, PRBS pattern | 110 | mA | ||
| Frequency = 2.5Gbps, PRBS pattern | 160 | |||||
| PD | Power dissipation | Frequency = 1.6Gbps, PRBS pattern | 275 | mW | ||
| Frequency = 2.5Gbps, PRBS pattern | 400 | |||||
| Frequency = 2.5Gbps, PRBS pattern | 550 | |||||
| Shutdown current | Enable = 0, VDDA, VDD pins, VDD = MAX | 3 | mA | |||
| PLL startup lock time | VDD, VDDC = 2.375V | 0.1 | 0.4 | ms | ||
| Data acquisition time | 1024 | bits | ||||
| Tc | Operating case temperature | –55 | 125 | °C | ||