SGLS346A June 2006 – August 2025 TPS73201-EP , TPS73215-EP , TPS73216-EP , TPS73218-EP , TPS73225-EP , TPS73230-EP , TPS73233-EP , TPS73250-EP
PRODUCTION DATA
The Enable pin is active high and is compatible with standard TTL-CMOS levels. VEN below 0.5 V (max) turns the regulator off and drops the ground pin current to approximately 10 nA. When shutdown capability is not required, the Enable pin can be connected to VIN. When a pullup resistor is used, and operation down to 1.8 V is required, use pullup resistor values below 50 kΩ.